V7N Drives - 1/4-10HP, 3-phase
1 input, NEMA 1 enclosure with Embedded DeviceNet
| Drive Model Number
CIMR-V7N | Rated Output Current (Amps) | Nominal HP2 | Standard Enclosure |
230V1 | CIMR-V7NU20P21 | 1.6 | 1/4 | NEMA 1 |
CIMR-V7NU20P41 | 3.0 | 1/2 |
230V1 | CIMR-V7NU20P71 | 5.0 | 3/4 & 1 | NEMA 1 |
CIMR-V7NU21P51 | 8.0 | 2 |
230V1 | CIMR-V7NU22P21 | 11.0 | 3 | NEMA 1 |
CIMR-V7NU23P71 | 17.5 | 5 |
230V1 | CIMR-V7NU25P51 | 25.0 | 7.5 | NEMA 1 |
CIMR-V7NU27P51 | 33.0 | 10 |
| Drive Model Number
CIMR-V7N | Rated Output Current (Amps) | Nominal HP2 | Standard Enclosure |
460V | CIMR-V7NU40P21 | 1.2 | 1/2 | NEMA 1 |
CIMR-V7NU40P41 | 1.8 | 3/4 |
460V | CIMR-V7NU40P71 | 3.4 | 1 & 2 | NEMA 1 |
CIMR-V7NU41P51 | 4.8 | 3 |
460V | CIMR-V7NU42P21 | 5.5 | 3 | NEMA 1 |
CIMR-V7NU43P71 | 8.6 | 5 |
460V | CIMR-V7NU45P51 | 14.8 | 7.5 & 10 | NEMA 1 |
CIMR-V7NU47P51 | 18.0 | 10 |
- For single-phase input, select drive by ensuring that 50% of the drive’s continuous output current rating is equal to or greater than the motor’s full load ampere rating
- Horsepower rating is based on standard NEMA B 4-pole motor