G5 GPD515 600V Drive Cross Reference
In Yaskawa model number, asterisk (*) represents a placeholder.
G5 GPD515 600V Drives |
Yaskawa G5
Model # | MagneTek GPD515 Model # | Omron IDM G5+ Model # | Saftronics VG5 |
Model # | Part # |
| CIMR-G5*51P51 | GPD515C-C003 | G5U51P5-N1 | VG551P5 | E8001-64V |
| CIMR-G5*52P21 | GPD515C-C004 | G5U52P2-N1 | VG552P2 | E8001-65V |
| CIMR-G5*53P71 | GPD515C-C006 | G5U53P7-N1 | VG553P7 | E8001-66V |
| CIMR-G5*55P51 | GPD515C-C010 | G5U55P5-N1 | VG555P5 | E8001-67V |
| CIMR-G5*57P51 | GPD515C-C012 | G5U57P5-N1 | VG557P5 | E8001-68V |
| CIMR-G5*50111 | GPD515C-C017 | G5U5011-N1 | VG55011 | E8001-69V |
| CIMR-G5*50151 | GPD515C-C022 | G5U5015-N1 | VG55015 | E8001-70V |
| CIMR-G5*50181 | GPD515C-C027 | G5U5018-N1 | VG55018 | E8001-71V |
| CIMR-G5*50221 | GPD515C-C032 | G5U5022-N1 | VG55022 | E8001-72V |
| CIMR-G5*50301 | GPD515C-C041 | G5U5030-N1 | VG55030 | E8001-73V |
| CIMR-G5*50370 | GPD515C-C052 | G5U5037-N0 | VG55037 | E8001-74V |
| CIMR-G5*50450 | GPD515C-C062 | G5U5045-N0 | VG55045 | E8001-75V |
| CIMR-G5*50550 | GPD515C-C077 | G5U5055-N0 | VG55055 | E8001-76V |
| CIMR-G5*50750 | GPD515C-C099 | G5U5075-N0 | VG55075 | E8001-77V |
| CIMR-G5*50900 | GPD515C-C130 | G5U5090-N0 | VG55090 | E8001-78V |
| CIMR-G5*51100 | GPD515C-C172 | G5U5110-N0 | VG55110 | E8001-79V |
| CIMR-G5*51600 | GPD515C-C200 | G5U5160-N0 | VG55160 | E8001-80V |