|
Class Number: TRM010-MP2000iec-AppProg.TRM010-Sigma5forSigma2
Class Location: IL
Class Cost: $1195
Class Topics:
The MP2000iec Series Application Programming Using MotionWorks IEC & Sigma-5 Applications combination class is designed to bring existing customers up to speed on the MP2000iec and Sigma-5 products in one week of training.
MP2000iec Series Application Programming Using MotionWorks IEC
The MP2000iec Series Application Programming using MotionWorks IEC class is designed to give technicians, engineers and programmers the opportunity to learn to program an MP2000iec Series controller. In this class the user will configure and program the MP2300Siec controller using Function Block programming with some Ladder and Structured Text programming. MotionWorks IEC 2 - Pro software will be used. After completing this class, the student may use the SFC eLearning Video to learn the Sequential Function Chart programming language.
- Overview
- Startup Procedures
- Maintenance Procedures
- Analysis and Troubleshooting procedures
- IEC61131-3 Standard
- PLCopen Standard
- Function Block Basics
- Structures
- Enumerated Data Types
- Point-to-point Positioning
- Timers and Sequencing
- Logic Analyzer
- Using IO
- Rules for Variables
- Custom Function and Function Block
- User Libraries
- Homing
- Gearing
- Ethernet I/P and ModBus
- Electronic Cam
Sigma-5 Applications for Sigma II Users
This class will give users with Sigma II experience an in-depth look into the functions and capability of the Sigma-5 amplifier. Students will learn how to configure the amplifier for a variety of application types using desktop demos, and will tune several mechanical systems. An emphasis is placed on hands-on exercises, which comprise almost half of the class.
Class topics:
- Product Overview
- SigmaWin+ Software Improvements (including Setup Wizard)
- Torque, Speed, and Position control applications
- Advanced Functions (including Safety Function, SEMI F47 Standard, Test Without Motor, Overload Detection)
- Tuning Functions (including Program Jog, Tuning-Less, Advanced Auto-Tuning, and One-Parameter Tuning)
- Application tuning and performance measurement (including SigmaWin + Trace, Mechanical Analysis, Vibration Suppression)
Class Material:
Students will receive a copy of the class training manual as well as selected product user and instruction manuals in paper and/or electronic format.
Prerequisites:
Experience with IEC61131-3 and PLCopen programming may be helpful but not required. For in introduction to the IEC61131-3 programming environment please take the MotionWorks IEC 61131 Basics (TRM010-MotionWorksIEC-61131Basics) course before attending this class. A good working knowledge of the binary and hexadecimal numbering systems is also highly recommended. This class will NOT concentrate on programming techniques, but rather it will concentrate on how different controller features work individually.
Each student must complete the MP2300Siec eLearning module (eLM) and submit the eLearning quiz to be graded by Yaskawa TTS before coming to class.
If you do not have a high-speed Internet connection and would like a copy of this e-Learning Module on CD, please send an email to training@yaskawa.com with your request. Please make sure to include your name, company name and address.
Students may also find it useful and informative to view the Quickstart eLearning Video (eLV) and other MP2000iec Series / MotionWorks IEC related videos in the eLearning curriculum.
If you’re not sure if this class is right for you, contact Technical Training Services at 1-800-YASKAWA (927-5292) dial 4 or email training@yaskawa.com.
Class Format:
This class runs from 8:30 to 5:00 pm each day, with a one-hour lunch and two 15-minute breaks. NOTE: The class ends at 3:00pm on the last day, (Friday). The class consists of approximately 50% lecture and 50% hands-on exercises.
Continuing Education Units:
Continuing Education Units will be awarded to those students that attend this training class in its entirety and pass the certification test with a score of 85% or better. Yaskawa does not provide partial CEU credits for less than 100% attendance. As an IACET Authorized Provider, Yaskawa America Inc. offers CEUs for its programs that qualify under the ANSI/IACET Standard. Yaskawa America, Inc. is authorized by IACET to offer 3.3 CEUs for this program.
Class Cost:
Contact Yaskawa for pricing at 1-800-YASKAWA (927-5292) dial 4. The fee that you will be charged includes all training documents, a light snack each morning, and a lunch each day. Costs associated with travel, lodging, and evening meals are not included and are the student's responsibility.
To Enroll:
To enroll in any class, call Technical Training Services at 1-800-YASKAWA (927-5292) dial 4. Please have a PO ready when you call. Class sizes are limited, so call early to reserve your seat. PO must be net 30 days.
Cancellation Policy:
Yaskawa reserves the right to cancel a scheduled class at anytime due to low enrollment. In this situation the student will be asked to reschedule or the tuition cost will be refunded. Yaskawa is not liable for any charges incurred by the customer (i.e.-airline, hotel, and rental car) due to cancellation.
Cancellation fee for customers: if canceling within 1 week of the scheduled class is 50% of the total.
Cancellation fee for ASC/Partners: if canceling within 1 week of the scheduled class is 100% of the total.
|
Schedule |
|
|
 |
Services |
|
|
 |
Details |
|
|
 |
Contact Us |
|
|
|