Global SitesHomeSite MapContact UsSearch
Advanced Search

HHP Basic

Class Number: TRM010-HHP
Class Location:
Class Cost: $690

Class Topics:
The HHP Basic class is designed for technicians and engineers that need to know how to incorporate an HHP Drive into an application. Class topics include but are not limited to:
  • Review of G5 (GPD515) Drive
  • Description of Operation
  • Drive Ratings
  • Hardware Component
  • Packaging Tools
  • Software Overview
  • Start-up and Troubleshooting
  • Applications

Class Materials:
Students will receive a copy of the class training manual as well as selected product user and instruction manuals in paper and/or electronic format.

Prerequisites:
It is necessary to be familiar with the G5 Drive keypad. If you're not sure if this class is right for you, call and speak with one of Yaskawa's Product Training Engineers.

Class Format:
This class runs from 8:30 to 5:00 pm each day, with a one-hour lunch and two 15-minute breaks. The class consists of approximately 50% lecture and 50% hands on.

Continuing Education Units:
Continuing Education Units will be awarded to those students that attend this training class in its entirety and pass the certification test with a score of 90% or better. Yaskawa does not provide partial CEU credits for less than 100% attendance. As an IACET Authorized Provider, Yaskawa America Inc. offers CEUs for its programs that qualify under the ANSI/IACET Standard. Yaskawa America, Inc. is authorized by IACET to offer 2.1 CEUs for this program.

Class Cost:
Contact Yaskawa for pricing. The fee that you will be charged includes all training documents, a continental breakfast each morning, and a lunch each day. Costs associated with travel, lodging, and evening meals are not included and are the student's responsibility.

To Enroll:
To enroll in any class, call Technical Training Services at 1-800-YASKAWA (927-5292) dial 4 or email training@yaskawa.com. Please have a PO ready when you call. Class sizes are limited, so call early to reserve your seat.
PO must be net 30 days.

Cancellation Policy:
Yaskawa reserves the right to cancel a scheduled class at anytime due to low enrollment. In this situation the student will be asked to reschedule or the tuition cost will be refunded. Yaskawa is not liable for any charges incurred by the customer (i.e.-airline, hotel, and rental car) due to cancellation.
Cancellation fee for customers: if canceling within 1 week of the scheduled class is 50% of the total.
Cancellation fee for ASC/Partners: if canceling within 1 week of the scheduled class is 100% of the total.