Global SitesHomeSite MapContact UsSearch
Advanced Search

Hands-on Application of Sigma II Servos

Class Number: TRM030-SigmaII
Class Location:
Class Cost: $280

Class Topics:
The Hands-on Application of Sigma II Servoes class is designed for technicians and engineers and reinforces the concepts learned in the Sigma II Applications class through the use of hands-on activities. The student will be responsible for all aspects of setting up a system, including installation, wiring, configuration with the host controller, parameter setting and troubleshooting. This class is highly recommended following the Sigma II Applications class to help the student understand real-world situations by using real-world components.

Class Materials:
Students will receive a copy of the training class manual as well as selected product user and instruction manuals in paper and/or electronic format.

Prerequisites:
The class Sigma II Applications is required. If you are not sure if this class is right for you, call and speak with one of Yaskawa's training engineers.

Class Format:
This class runs from 8:30 am to 5:00 pm, with a one-hour lunch and two 30-minute breaks. The class consists of approximately 20% lecture and 80% hands-on exercises.

Due to the equipment required, this class is not available on-site.

Class Cost:
Contact Yaskawa for pricing. The fee that you will be charged includes all training documents. Costs associated with travel, lodging, and evening meals are not included and are the student's responsibility.

To Enroll:

To enroll in any class, call Technical Training Services at 847-887-7228. Please have a PO ready when you call. Class sizes are limited, so call early to reserve your seat.
PO must be net 30 days.

Cancellation Policy:

Yaskawa reserves the right to cancel a scheduled class at anytime due to low enrollment. In this situation the student will be asked to reschedule or the tuition cost will be refunded. Yaskawa is not liable for any charges incurred by the customer (i.e.-airline, hotel, and rental car) due to cancellation.

Cancellation fee for customers: if canceling within 1 week of the scheduled class is 50% of the total.
Cancellation fee for ASC/Partners: if canceling within 1 week of the scheduled class is 100% of the total.