Global SitesHomeSite MapContact UsSearch
Advanced Search

A1000 Application Programming

Class Number: TRM010-A1000
Class Location: IL
Class Cost: $690
Start Date: 06/06/2012 End Date: 06/08/2012
Time: 08:30:00 AM - 05:00:00 PM Central Standard Time

If this class is what you're looking for, why not check these out too?
A1000 Installation and Start-Up

Class Topics:
The A1000 Application Programming class is designed for technicians and engineers that need to know how to incorporate an A1000 Drive into an application. Class topics include but are not limited to:

  • Keypad Operation
  • Control Method Overview
  • Heavy/Normal Duty
  • Application Programming
  • Shipping Conveyor
  • Bottling Application
  • Fume Hood
  • Dryer Fan
  • Milling Machine
  • Liquid Separator
  • DWEZ Standard Discussion

Class Materials:
Students will receive a copy of the class training manual as well as selected product user and instruction manuals in paper and/or electronic format.

Prerequisites:
No prerequisite. However, it will be helpful if the attendee has some experience programming any of Yaskawa’s Drives. If you're not sure if this class is right for you, call and speak with one of Yaskawa's Product Training Engineers at 1-800-YASKAWA (927-5292) dial 4.

Class Format:
This class runs for three days, from 8:30 to 5:00 pm each day, with a one-hour lunch and two 15-minute breaks. The class consists of approximately 60% lecture and 40% programming exercises.

Continuing Education Units:

Continuing Education Units will be awarded to those students that attend this training class in its entirety and pass the certification test with a score of 90% or better. Yaskawa does not provide partial CEU credits for less than 100% attendance. As an IACET Authorized Provider, Yaskawa America Inc. offers CEUs for its programs that qualify under the ANSI/IACET Standard. Yaskawa America, Inc. is authorized by IACET to offer 2.1 CEUs for this program.

Class Cost:
Contact Yaskawa for pricing at 1-800-YASKAWA (927-5292) dial 4. The fee that you will be charged includes all training documents, a light snack each morning, and a lunch each day. Costs associated with travel, lodging, and evening meals are not included and are the student's responsibility.

To Enroll:
To enroll in any class, call Technical Training Services at 1-800-YASKAWA (927-5292) dial 4. Please have a PO ready when you call. Class sizes are limited, so call early to reserve your seat. PO must be net 30 days.

Cancellation Policy:
Yaskawa reserves the right to cancel a scheduled class at anytime due to low enrollment. In this situation the student will be asked to reschedule or the tuition cost will be refunded. Yaskawa is not liable for any charges incurred by the customer (i.e.-airline, hotel, and rental car) due to cancellation.

Cancellation fee for customers: if canceling within 1 week of the scheduled class is 50% of the total.
Cancellation fee for ASC/Partners: if canceling within 1 week of the scheduled class is 100% of the total.