|
Class Number: TRM001-E7
Class Location: Web
Class Cost: $0
Start Date: 12/04/2008 End Date: 12/04/2008
Time: 10:00:00 AM - 12:00:00 PM Central Standard Time
Class Topics:
This module is a basic introduction to the E7 Drive. It is designed to give our customers a basic overview of the product and how to use it. This module is part of our standard factory product basic level classes or can be done on demand via our Virtual Training Room. The range of topics covered are broken into the following sections:
| I. Yaskawa Quality |
II. Global Issues |
III. Service Coverage |
IV. E7 Configurations & Model Numbers |
V. E7 Specifications |
VI. E7 Control Board & Terminal Board Features |
VII. E7 H-O-A Keypad, Menu Structure & Keypad Copy Function |
VIII. E7 Construction, Cover Design, Conduit Mounting Plate, Chassis Conversion |
IX. Cooling Fan Operation |
X. E7 Communication Protocol |
XI. PID Features |
XII. Programmable Features |
 |
- Energy Savings
- Speed Search
- Motor Pre-Heat
- Skip Frequencies
- Auto Restart
- Square Root Function
- More...
|
XIII. Monitors, Fault History & Fault Trace |
XIV. Available Options |
XV. Harmonic Countermeasures |
XVI. Competitive Comparisons & SWOT Analysis |
| Prerequisites: |
| The only prerequisite for this class is an internet connection (to link to the "virtual classroom") and a separate telephone line (for the audio portion of the training). If you're not sure if this class is right for you, call and speak with one of Yaskawa's Product Training Engineers. |
 |
Class Format: |
| The class runs for one hour on the internet with a live instructor conducting the training. |
Class Cost: |
| There is no charge for this training. |
To Enroll:
To enroll in any class, call Technical Training Services at 847-887-7228. Class sizes are limited, so call early to reserve your seat.
Cancellation Policy:
Yaskawa reserves the right to cancel a scheduled class at anytime due to low enrollment. In this situation the student will be asked to reschedule or the tuition cost will be refunded. Yaskawa is not liable for any charges incurred by the customer (i.e.-airline, hotel, and rental car) due to cancellation.
Cancellation fee for customers: if canceling within 1 week of the scheduled class is 50% of the total.
Cancellation fee for ASC/Partners: if canceling within 1 week of the scheduled class is 100% of the total.
|
Schedule |
|
|
 |
Services |
|
|
 |
Promotions |
|
|
 |
Details |
|
|
 |
Contact Us |
|
|
|