Global SitesHomeSite MapContact UsSearch
Advanced Search

iQpump Application Programming

Class Number: TRM010-IQPUMP
Class Location: IL
Class Cost: $460
Start Date: 02/24/2009 End Date: 02/25/2009
Time: 08:30:00 AM - 05:00:00 PM Central Standard Time

Class Topics:
The iQpump Application Programming class is designed for technicians and engineers that need to know how to integrate the iQpump drive into their application. Most but not all of the iQpump specific parameters are covered as well as the applicable SCADA software. All topics and function discussions include hands-on exercises. Class topics include but are not limited to:

  • Drive Hardware
  • Simplex operation of the Drive (Straightforward pump startup)
  • Special Pump specific functionality like Pre-Charge and Thrust
  • Pump specific protective features like Low/High Feedback and Loss of Prime
  • Phase Conversion application (using the Drive on single phase power)
  • Lead/Lag operation and setup
  • SCADA software
  • Final Test Yourself Application Quizzes

Class Materials:
Students will receive a copy of the class training manual as well as selected product user and instruction manuals in paper and/or electronic format.

Prerequisites:
No prerequisite. However, it will be helpful if the attendee already understands programming of a P7 Drive. If you're not sure if this class is right for you, call and speak with one of Yaskawa's Product Training Engineers.

Class Format:
This class runs from 8:30 to 5:00 pm each day, with a one-hour lunch and two 15-minute breaks. The class consists of approximately 60% lecture and 40% hands-on exercises.

Class Cost:
Contact Yaskawa for pricing. The fee that you will be charged includes all training documents, a continental breakfast each morning and a lunch each day. Costs associated with travel, lodging, and evening meals are not included and are the student’s responsibility..

To Enroll:
To enroll in any class, call Technical Training Services at 847-887-7228. Class sizes are limited, so call early to reserve your seat.
PO must be net 30 days.

Cancellation Policy:
Yaskawa reserves the right to cancel a scheduled class at anytime due to low enrollment. In this situation the student will be asked to reschedule or the tuition cost will be refunded. Yaskawa is not liable for any charges incurred by the customer (i.e.-airline, hotel, and rental car) due to cancellation.

Cancellation fee for customers: if canceling within 1 week of the scheduled class is 50% of the total.
Cancellation fee for ASC/Partners: if canceling within 1 week of the scheduled class is 100% of the total.