|
Class Number: TRM010-03-Sigma2-Apps
Class Location: IL
Class Cost: $460
Start Date: 03/02/2009 End Date: 03/03/2009
Time: 08:30:00 AM - 05:00:00 PM Central Standard Time
Class Topics:
The Sigma II Applications class is designed to give technicians and engineers an in-depth look into the functions and capability of the Sigma II amplifier. Students will learn how to set up and configure the amplifier for a variety of application types using desktop demos. An emphasis is placed on hands-on exercises, which comprise almost half of the class. Class topics include but are not limited to:
- Using the Sigma II amplifier
- Digital Operator
- Parameters, Monitors, Functions
- Control Mode Overview
- SigmaWin 100/+ Software
- Basic Wiring & Installation
- Test Run and Troubleshooting
- Servo Control Loop Theory
- Torque Control Mode
- Speed Control Mode
- Position Control Mode
- Contact Speed Control Mode
- Using Multiple Control Modes
- Special Wiring
- Sigma II Renewal
- Tuning Features
- Certification Test
| |
Class Materials:
Students will receive a copy of the class training manual as well as selected product user and instruction manuals in paper and/or electronic format.
Prerequisites: |
| Each student must have completed the SigmaII Fundamentals class. Students who already have a working knowledge of the SigmaII product line will be admitted if the CLEP test for SigmaII Fundamentals is passed. Students should also have a basic knowledge of what a servo system is and how it is applied. The student will be required to use mathematical formulas to calculate some parameter settings. Because this is a technical class, a technical degree and/or several years of motion control experience are recommended. If you’re not sure if this class is right for you, call and talk to one of Yaskawa’s training engineers. |
Class Format: |
| This class runs from 8:30 to 5:00 pm each day, with a one-hour lunch and two 15-minute breaks. The class combines lecture, hands-on exercises and group discussion. |
Class Cost: |
Contact Yaskawa for pricing. The fee that you will be charged includes all training documents, a light snack each morning, and a lunch each day. Costs associated with travel, lodging, and evening meals are not included and are the student's responsibility.
|
To Enroll:
To enroll in any class, call Technical Training Services at 847-887-7228. Please have a PO ready when you call. Class sizes are limited, so call early to reserve your seat.
PO must be net 30 days.
Cancellation Policy:
Yaskawa reserves the right to cancel a scheduled class at anytime due to low enrollment. In this situation the student will be asked to reschedule or the tuition cost will be refunded. Yaskawa is not liable for any charges incurred by the customer (i.e.-airline, hotel, and rental car) due to cancellation.
Cancellation fee for customers: if canceling within 1 week of the scheduled class is 50% of the total.
Cancellation fee for ASC/Partners: if canceling within 1 week of the scheduled class is 100% of the total.
|
Schedule |
|
|
 |
Services |
|
|
 |
Promotions |
|
|
 |
Details |
|
|
 |
Contact Us |
|
|
|