Published: 07/13/2004
| Question: | Harmonic current distortion data. |
| Answer: | To minimize harmonic input distortion GPD505/506/PC5 models 0.4kW - 15kW (for both 200V and 400V)
are available with DC reactor as option.GPD505/506/PC5 models 18.5kW - 75kW (200V class) and 18.5 - 160kW (400V class)
come equipped with built-in DC reactor.When 12-pulse input is utilized on GPD505/506/PC5 models,
a transformer with a dual star-delta secondary is required for the input power supply.
The 12-pulse option can improve current distortion by 76% over a standard inverter.
No. | Functions | Harmonic current distortion | Page |
1 | standard
(direct to network supply) | 88 % | 2-3 |
2 | with AC reactor | 39 % | 4-5 |
3 | with DC reactor | 32 % | 6-8 |
4 | with 12-pulse input | 12 % | 9-11 |
5 | with PWM transistor converter | 3 % | 12-13 |
6 | with transformer | 41 % | 14-17 |
Page 2

For remaining pages 3- 17 please download the attached PDF file. |
Product Information:
| Product Group: | Inverters/Drives |
| Product: | P5 GPD506 Drive, P5 Drive 600 Volt |
| Applications: | |
| Category: | Harmonics |
Other Information:
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|