Published: 07/13/2004
| Question: | The V7 Drive Jog Reference (S7) command is given. Why doesn't the motor move? |
| Answer: | The Jog Reference is not a 'run' command. It merely switches the speed reference from the selected frequency reference (terminal FR for example) to the internal Jog frequency reference (n032). To make the drive run at jog frequency, energize both the run command (S1) and the Jog Reference(S7).
As an alternative to wiring a second digital input:
A "Jog Forward" command can be achieved on the V7 by adding a diode (common Radio Shack rectifier diode).
The following conditions have to be met...
1. The digital inputs must be set to "NPN" .
2. The drive must be set for "2-wire control"
Add the diode between the jog input (S7 for this example) and the Run input. Anode towards S1, and Cathode towards S7.
Note: Earlier versions of the V7 Drive were named GPD 315/V7, GPD 315 or VS Mini V7. |
Product Information:
| Product Group: | Inverters/Drives |
| Product: | V74X Drive, V7 Drive |
| Applications: | |
| Category: | Troubleshooting; Programming |
Other Information:
| Link to related files: |  |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|