Published: 07/13/2004
| Question: | When using the analog output function on a GPD506/P5, how is the output scaled when output current is selected? |
| Answer: | The 0-10Vdc output is scaled to 0-100% of the drive rated current. Parameter n052 is used to setup the drive for output current monitoring and n053 sets the analog monitor gain value. For example, if the user wants 0V= 0% and 3V=100%, then use formula n053= Desired voltage @ 100% drive output rating/ 10V. For the above example, n053= 0.3 (See graph below).
Parameter n052 is the Multi-Function Analog Output (Terminal AM Sel) and can be to output four different values (See chart below).
Settings for parameter n052:

Wiring Diagram for Analog Output


There is other related information on this FAQ, see "Link to related files" below. |
Product Information:
| Product Group: | Inverters/Drives |
| Product: | P5 GPD506 Drive, P5 Drive 600 Volt |
| Applications: | |
| Category: | Programming |
Other Information:
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|