FAQ# DRV-5NZR3T Published: 07/13/2004

Question:UV3 - Fault Code Description
Answer:Digital Operator Display Text: UV3 MC Answerback
Description: The pre-charge contactor opened while the inverter is running.
This fault only applies to 230 V units 18kW ~ 75kW, 460 V units 22kW ~ 160kW and 600 V units 30kW ~ 160kW
Possible Cause(s): Contacts on contactor are dirty, contactor does not function mechanically
Corrective Action: Check the contactor, check the ribbon cable from the control board to the gate drive board.

There is other related information on this FAQ, see "Link to related files" below.

Product Information:

Product Group:Inverters/Drives
Product:G5 GPD515 Drive, P5 GPD506 Drive, P5 Drive 600 Volt, G5 Drive 600 Volt
Applications:
Category:Fault Code Description

Other Information:

Link to related files:FAQ# DRV-5P8PGJ: Resetting a Fault on G5, E7, F7or G7 Drives
GPD515/G5 Instruction Manual
GPD515/G5 and GPD506/P5 Troubleshooting Manual
GPD506/P5 Instruction Manual

SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.