FAQ# DRV-5NZS79 Published: 07/13/2004

Question:PUF -- Fault Code Description
Answer:Digital Operator Display Text: PUF DC Bus Fuse Open
Description: Detects if the DC bus fuse has opened.
Possible Cause(s): Shorted output transistor, shorted main circuit component.
Corrective Action: Remove power from the inverter and disconnect the motor. Perform the
checks without/with power starting. Replace the shorted component(s), then
replace the defective fuse.

There is other related information on this FAQ, see "Link to related files" below.

Product Information:

Product Group:Inverters/Drives
Product:G5HHP Drive, G5 GPD515 Drive, P5 GPD506 Drive, P5 Drive 600 Volt, G5 Drive 600 Volt
Applications:
Category:Fault Code Description

Other Information:

Link to related files:FAQ# DRV-5P8PGJ: Resetting a Fault on G5, E7, F7or G7 Drives
GPD515/G5 Instruction Manual
GPD515/G5 and GPD506/P5 Troubleshooting Manual
GPD506/P5 Instruction Manual

SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.