Published: 07/13/2004
| Question: | SVE -- Fault Code Description |
| Answer: | Digital Operator Display Text: SVE Zero Servo Fault
Description: In the zero servo mode, the motor shaft has rotated 10,000 non-quadrature PG pulses from the home position.
Possible Cause(s): Torque limit or zero servo gain set too low, load torque excessively
Corrective Action: Verify the program parameters B9-01 zero servo gain and torque limit
settings L7-01 ~ L7-02, check for noise on the PG signals.
There is other related information on this FAQ, see "Link to related files" below. |
Product Information:
| Product Group: | Inverters/Drives |
| Product: | G5 GPD515 Drive, G5 Drive 600 Volt |
| Applications: | |
| Category: | Fault Code Description |
Other Information:
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|