Published: 08/19/2004
| Question: | What are the concerns when operating a motor with a AC drive rated for less output voltage than the motor namplate .
Example: The AC drive rating is 480 VAC and the motor is 600VAC. |
| Answer: | This is not recommended. Essentially, the motor needs a specific proportion of voltage to frequency to product rated torque. The motor will not be able to provide the torque that it should, because it is drawing more current to make up the lack of voltage. The motor will be unable to deliver it's rated horsepower. |
Product Information:
| Product Group: | Inverters/Drives |
| Product: | AC Motors, Any AC Drive |
| Applications: | |
| Category: | Drive Size; Motors; Tuning |
Other Information:
| Link to related files: |  |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|