FAQ# DRV-5GSUFL Published: 11/28/2005

Question:Do Yaskawa drives have a lock-out prohibiting setting or changing of parameters?
Answer:Yes, most all Yaskawa drives posses parameter security that helps prevent inadvertent setting changes.
The instruction manuals for the drive explain this function in more detail.
Use the following instructions to obtain write access for the drives described below:

For the V7 drive:
Parameter n001 controls the access to all of the parameters. A setting of ‘0’ allows no parameters to be changed, while settings of ‘4’ or '5' allow all parameters to be changed. Settings ‘1’ through ‘3’ are increments of the level of access allowed.

For the P5 or PC5 or GPD506 drive:
Parameter n001 controls the access to all of the parameters. A setting of ‘0’ allows no parameters to be changed, while settings of ‘3' allows all parameters to be changed. Settings ‘1’ and ‘2’ are increments of the level of access allowed.

For the G5 or GPD515 - General Purpose Drive , G5HHP - Hi Horsepower G5 Drive:
Parameter A1-01 controls access to all parameters that are available in the control method being used. A setting of ‘Advanced’ in this parameter allows all of the available parameters of the current control method to be changed. Some parameters are not available in some control methods. Refer to Appendix 1 in the technical manual.

Product Information:

Product Group:Inverters/Drives
Product:G5 GPD515 Drive, G5HHP Drive, P5 GPD506 Drive, V7 Drive, V74X Drive, V7N Drive, P5 Drive 600 Volt, G5 Drive 600 Volt
Applications:
Category:Programming

Other Information:

Link to related files:G5HHP Technical Manual
GPD515/G5 Technical Manual
GPD506/P5 Technical Manual
V7 and V74X Technical Manual

SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.