Published: 07/13/2004
| Question: | How can the P5/GPD506 parameter settings be adjusted or changed while the bypass drive is running in bypass mode? |
| Answer: | The Test/Normal switch on the front of the Bypass panel is provided to test or set up the drive without actually connecting the AC drive to the motor. When in Test mode, the contactor on the input of the inverter is energized bringing 3 phase power to the inverter but the output contactor is left de-energized. The Digital Operator can then be used for programming or to issue a run command so that the inverter can be checked for normal operation. Note: A fault message (Fault code XXX message) will be displayed on the Digital Operator when the Test/Normal switch is in the "Test" position while in Drive mode. The Test/Normal switch should be in the "Normal" position when in Drive mode. The Test mode can be used when the Drive/Off/Bypass switch is in either the "Off" or "Bypass" position.
For more information, please see "Link to related files" below. |
Product Information:
| Product Group: | Inverters/Drives |
| Product: | P5 GPD506 Drive, P5 Drive 600 Volt |
| Applications: | |
| Category: | Bypass Function; Programming |
Other Information:
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|