FAQ# DRV-5GVRHX Published: 11/29/2005

Question:The P5/506 bypass panel "Fault" light is ON, but no fault code is shown on the keypad display. What's wrong?
Answer:When this condition occurs, the fault is occurring external to the inverter. Refer to the appropriate C21-, C11, or C01- drawing for the bypass unit in question.(see Table 1 below). When the "K4" relay de-energizes, the fault light will turn on and the motor will not turn. Aside from a P5 inverter fault, one of the following may be the cause:
A motor overload trip that has not yet been reset
A normally closed external safety interlock is open.

Excerpt from a P5 C21 bypass schematic below:



TABLE 1
GPD 506/P5 Schematics
Document#Drawing Description
Click the Sheet# below to
open the drawing in PDF format
C21-00Bypass, Wall Mount
1 (367K)
2 (428K)
C21-S0Bypass with Smoke Purge, Wall Mount
1 (477K)
2 (429K)
C21-0TBypass with Auto Transfer, Wall Mount
1 (367K)
2 (444K)
C21-STBypass with Smoke Purge & Auto Transfer, Wall Mount
1 (492K)
2 (445K)
C21-H00Bypass with Speed Pot, Wall Mount
1 (699K)
2 (856K)
C21-HS0Bypass with Speed Pot & Smoke Purge, Wall Mount
1 (481K)
2 (735K)
C21-H0TBypass with Speed Pot & Auto Transfer, Wall Mount
1 (708K)
2 (429K)
C21-HSTBypass with Speed Pot, Smoke Purge & Auto Transfer, Wall Mount
1 (510K)
2 (458K)
C21-00-FBypass Basic Floor Mount
1 (405K)
2 (535K)
C21-S0-FBypass with Smoke Purge, Floor Mount
1 (415K)
2 (540K)
C21-0T-FBypass with Auto Transfer  Floor Mount
1 (429K)
2 (544K)
C21-ST-FBypass with Smoke Purge & Auto Transfer Floor Mount
1 (425K)
2 (547K)
C21-H00-FBypass with Speed Pot, Floor Mount
1 (572K)
2 (856K)
C21-H0T-FBypass with Speed pot & Auto Transfer Floor Mount
1 (599K)
2 (931K)
C21-HS0-FBypass with Speed Pot & Smoke Purge, Floor Mount
1 (405K)
2 (554K)
C21-HST-FBypass with Sped Pot, Smoke Purge & Auto Transfer Floor Mount
1 (435K)
2 (749K)
C21-2 mtr. ANDBypass with 2 Motor AND
1 (316K)
2 (349K)
C21-2 mtr. ORBypass with 2 Motor OR
1 (337K)
2 (368K)
C21-12 PulseBypass with 12 Pulse Isolation/Phase Shift Transformer
1 (329K)
2 (311K)
C23-00Wall Mount Enclosure
1 (442K)
2 (370K)
C23-H0w/Speed Pot Wall Mount Enclosure
1 (480K)
2 (380K)
C23-00-FFloor Mount Enclosure
1 (306K)
2 (334K)
C23-H0-Fw/Speed Pot, Floor Mount Enclosure
1 (316K)
2 (343K)
C21-SoftStartw/SoftStarter Bypass
1 (217K)
2 (521K)

Product Information:

Product Group:Inverters/Drives
Product:P5 GPD506 Drive, P5 Drive 600 Volt
Applications:
Category:Bypass Function; Troubleshooting

Other Information:

Link to related files:GPD506/P5 Overview
GPD506/P5 600V Overview

SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.