FAQ# DRV-5GVSYS Published: 07/13/2004

Question:Is there a way to "lock out" unauthorized programming of the GPD515/G5?
Answer:Yes. This can be accomplished one (or both) of two ways:

1. In the Initialize Group, set the desired access level in A1-01. Next, go to A1-04. From this location, press the "reset" key, and without releasing, press the menu key. This is parameter A1-05 and is a "hidden" parameter which it not even listed in the technical manual. The display should now read "Select Password". Enter the desired password. From this point forward, A1-01 cannot be changed unless A1-04 = A1-05.

2. Set one of the digital inputs (H1-01 through H1-06) to "Program lockout (1B)". A key-switch can then be added between that terminal and the common (term. 11), or, to make it less obvious, authorized personnel could simply use a jumper across those two terminals when a programming change needs to be made. A contact closure will allow programming of the inverter based on access determined in the "Initialize" group of parameters.

There is other related information on this FAQ, see "Link to related files" below.

Product Information:

Product Group:Inverters/Drives
Product:G5HHP Drive, G5 GPD515 Drive, G5 Drive 600 Volt
Applications:
Category:Keypad-Operator; Programming; Protective Features

Other Information:

Link to related files:GPD515/G5 Technical Manual
G5HHP Technical Manual

SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.