FAQ# DRV-5GRV35 Published: 06/29/2006

Question:What settings are needed to configure the E7 Bypass for serial communication control in AUTO mode and keypad speed control in HAND mode?
Answer:The mechanical H-O-A controls on the door of the E7 bypass will handle switching the E7 to keypad speed control when in HAND position or serial communication control when in the AUTO position.

Yaskawa presets the E7's parameters to function with the options ordered on each E7 bypass. The proper settings are described in the bypass schematic that ships with each E7 bypass. (see e7b-00.pdf attached)

A section of the E7 bypass drawing is shown below in Table 2.

When setting up an E7 bypass, the parameter settings on page two of the BYPASS schematic (e7b-00 attached pdf file) must be followed exactly for the specific options supplied with the E7 bypass.
(Read table 2 from the left by first choosing which bypass options are installed then follow the selected row across for the correct parameter settings.

Parameter "B1-01 Frequency Reference Selection" is used to set which speed reference the drive uses in the HAND switch position.

Parameter "B1-01 Frequency Reference Selection"needs be set only once to a "0 :Operator" from then on, the E7 speed can be controlled from the digital operator (keypad) when in the HAND mode.


Download instruction manuals or other literature on the E7 product.


Excerpt from E7 bypass drawing "E7b-00_"

Product Information:

Product Group:Inverters/Drives
Product:E7B Drive Bypass
Applications:
Category:Installation; Keypad-Operator; Operation; Programming; Start up; Starting/Stopping

Other Information:

Link to related files:Schematic for E7B Bypass Drive
Schematic for E7B Bypass Drive with Electronic Touchpad Control

SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.