Published: 07/13/2004
| Question: | What is the ambient temperature derating (L8-12 setting)? |
| Answer: | The output current capacity and the overload capabilities of the inverter depend on the ambient temperature (see figure below). The higher the ambient temperature the lower is the maximum output current because the heat dissipation becomes more difficult.

The overload protection function is active only when the current is above the maximum continuous output current level (112% of inverter rated current). At ambient temperatures higher than 45°C (40°C for IP20) this level will be lowered.
The ambient temperature can be set in parameter L8-12. The setting range is 45°C to 60°C.
Because the inverter has no IP00/20 detection the set value for L8-12 must be 5° higher than the real ambient temperature at IP20 units. |
Product Information:
| Product Group: | Inverters/Drives |
| Product: | E7 Drive, F7 Drive, G7 Drive |
| Applications: | |
| Category: | Programming; Protective Features; Specifications |
Other Information:
| Link to related files: |  |
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|