Published: 07/18/2007
| Question: | OV -- Fault Code Description |
| Answer: | Digital Operator Display Text:OV DC Bus Overvolt
Description:DC Bus Overvoltage 208-240Vac: Trip point is greater than or equal to 400Vdc 480Vac: Trip point is greater than or equal to 800Vdc.
Causes:High input voltage at R/L1, S/L2 and T/L3 - - - The deceleration time is set too short - - - Power factor correction capacitors are being used on the input to the Drive.
Corrective Actions:Check the input circuit and reduce the input power to within specifications Extend the time in C1-02 Remove the power factor correction capacitors.
There is other related information on this FAQ, see "Link to related files" below. |
Product Information:
| Product Group: | Inverters/Drives |
| Product: | E7 Drive, E7B Drive Bypass, E7C Drive Configured, E7E Drive Engineered, E7L Drive Bypass, E7N Narrow Bypass Package, E7S Slim Configured Package, F7 Drive, P7 Drive |
| Applications: | |
| Category: | Fault Code Description |
Other Information:
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|