FAQ# DRV-5WCPM4 Published: 10/27/2005

Question:What is the purpose of the TEST switch on the front panel of an E7B bypass unit?
Answer:The TEST switch is only available when in the Bypass Mode. It is used to energize the input contactor to the Drive while the unit is operating in Bypass.

When in TEST mode the drive can be programmed, or other "tests" performed while the motor runs on the power line at full speed in Bypass Mode. TEST MODE engages the input contactor and three phase AC power is applied to the drive.

The output contactor, however, will not be energized, this isolates the motor from the drive's output voltage.

When placed in the Drive Mode, switching from NORMAL to TEST position will remove the Drive run command and the motor will stop.

Please refer to the "Selector Switch Functions" section found on page 4-9 in the E7B Drive / Bypass Technical Manual (TM.E7B.01)



Product Information:

Product Group:Inverters/Drives
Product:E7B Drive Bypass
Applications:HVAC
Category:Bypass Function; Operation
Part/Model#: E7B bypass

Other Information:

Link to related files:E7B Drive Bypass Technical Manual

SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.