Published: 07/13/2004
| Question: | What is the purpose of a softcharge resistor and contactor in a GPD506 / P5 drive? |
| Answer: |
The soft charge resistor, or current- limiting resistor, works together with the soft charge contactor to slowly charge the DC bus capacitors and minimize the inrush current, when power is applied to the inverter. With no power applied to the inverter, the DC bus is discharged and the contacts on the soft charge contactor are open.
The function of the softcharge contactor is to bypass the soft charge resistor after the DC bus voltage has reached ~ 60% of its normal operating level. Once input power is applied to the inverter, the DC bus voltage starts to increase. The contacts on the contactor are open, so the current that is charging up the DC bus capacitors is passing through the soft charge resistor. This soft charge resistor acts like a control valve, and allows the DC bus capacitors to charge slowly. When the DC bus voltage has risen above the under detection point (190 VDC for 230V units, 380 VDC for 460V units, and 546 VDC for 600V units), the contacts on the contactor close bypassing the soft charge resistor. If a soft charge resistor was not used, the large inrush current drawn by the bus capacitors would damage the input diodes.
For more information, refer to page 17 of document PP.P5G5.01.Troubleshoot.

|
Product Information:
| Product Group: | Inverters/Drives |
| Product: | P5 GPD506 Drive, P5 Drive 600 Volt |
| Applications: | HVAC |
| Category: | Troubleshooting |
| Part/Model#: | GPD506 / P5 |
Other Information:
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ.
All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
|