FAQ# DRV-5WKKQT Published: 07/13/2004

Question:When the E7 drive trips out on a fault it must be manually reset. Can the E7 be set to restart automatically after a fault?
Answer:Yes, The E7 can be set to attempt restart automatically.
The following excerpt is taken from the TM.E7.02 E7 Programming Manual

For a more in-depth explanation and related parameters please refer to the E7 Programming manual pgs 109 and 110.

L5 Fault Restart
    L5-01 Number of Auto Restart Attempts
    Setting Range: 0 to 10
    Factory Default: 0
    L5-02 Auto Restart Operation Selection
    L5-03 Maximum Restart Time After Fault
    Setting Range: 0.5 to 600.0 Seconds
    Factory Default: 180.0 Seconds
All major faults will cause the Drive to stop. For some faults it is possible to configure the Drive to attempt a restart automatically. After the fault occurs, the Drive baseblocks for L2-03 seconds. After the baseblock is removed the Drive checks if a fault condition still exists. If no fault condition exists the Drive will attempt to restart the motor. If the restart is successful,
the Drive performs a Speed Search (Regardless of the status of b3-01 “Speed Search Selection”) from the set speed command and the Auto Restart Attempts count is increased by one. Even if the restart fails the restart count is increased by one as long as the Drive attempted to rotate the motor. The restart count will not be incremented if the restart is not attempted due to a continuing fault condition, (i.e. an OV fault). The Drive waits L5-03 seconds before attempting another restart.



The auto restart count is reset back to 0 if any of the following occur:
    • No further faults for ten minutes after the last retry.
    • The Drives power is turned off (the Drive must be without power long enough to let control power dissipate).
    • The SHIFT/RESET key is pushed after the last reset attempt.

The setting of parameter L5-02 determines whether the fault output (MA-MB) will be closed during an auto restart attempt.
The setting of L5-02 can be important when interfacing the Drive with other equipment.
The following faults will allow the Auto Restart function to initiate:
    OC (Overcurrent)
    • LF (Output Open Phase)
    • PF (Input Phase Loss)
    • PUF (DC Bus Fuse)
    • OL1 (Motor Overload)
    • OL3 (Overtorque)
    • OL2 (Drive Overload)
    • OV (DC Bus Overvoltage)
    • GF (Ground Fault)
    • UV1 (DC Bus Undervoltage)
    • OH1 (Overheat)

In order for auto restart after a UV1 fault, Momentary Power Loss Ride-thru must be enabled (L2-01= “1: PwrL Ride Thru t”, or “2: CPU Power Active”). Setting H2-01 or H2-02 equal to “1E” configures a digital output as “Restart Enabled” to signal if an impending auto restart is possible.

Product Information:

Product Group:Inverters/Drives
Product:E7 Drive
Applications:
Category:Operation; Parameters; Programming; Starting/Stopping; Troubleshooting

Other Information:

Link to related files:TM.E7.02 - E7 Drive Programming Manual

SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not superceed it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.