Browse FAQ's by Product

Don't see your question? Ask us now.

Next PagePrev PageExpandCollapse
Date PostedQuestion
12/21/2010Are there plans to replace the P5 600V drive with a new 600V fan/pump HVAC drive?
03/14/2006When dealing with harmonic noise, which is better-- an AC or a DC reactor?
03/14/2006How can I set this AC drive so my motor can’t run below 20hz? Is it the Frequency min. parameter?
11/29/2005Can a contactor be installed between a drive and motor to start and stop the motor?
11/29/2005The P5/506 bypass panel "Fault" light is ON, but no fault code is shown on the keypad display. What's wrong?
11/28/2005What will happen if there is only .5'' clearance from either top or bottom of the drive to an enclosure?
11/28/2005Do Yaskawa drives have a lock-out prohibiting setting or changing of parameters?
11/28/2005Which PID parameters require set-up when configuring the GPD506 / P5 drive for PID pumping applications?
10/28/2005What are the maintenance recommendations for drives that sit on shelves for a couple years without power? Should the drives be powered up from time to time?
10/27/2005Does installation of an AC Drive near a large capacitor bank (power-factor correction) require special consideration?
10/21/2005What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display?
10/11/2004On what applications should the GPD 506/P5 be used?
10/11/2004Can the GPD 506/P5 be programmed in other languages?
07/13/2004What overload protection does the GPD 506/P5V have?
07/13/2004On a GPD 506/P5 Bypass unit, what is the Normal/Test switch used for and when would it be needed in an operation?
07/13/2004When using the analog output function on a GPD506/P5, how is the output scaled when output current is selected?
07/13/2004What is the purpose of a softcharge resistor and contactor in a GPD506 / P5 drive?
07/13/2004What is the vertical and horizontal clearance specification (in inches) for mounting any of the GPD506/P5 stand alone drives?
07/13/2004How is the kW output scaled on the Dual Analog Output option board (Model DS418)?
07/13/2004Serial communication is lost intermittently between the building automation system (BAS) and a Lonworks board on the GPD506 / P5 drive. What might be causing this?
07/13/2004I want the motor never to run below a certain speed and I am using PID, but there may be times when this low speed will be "too much". Is there a solution for this?
07/13/2004The P5/GPD506 inverter is displaying an "OH2" fault that will not clear. The heat sink fan(s) is running, and the drive is cool. Why won't it clear?
07/13/2004How can the P5/GPD506 parameter settings be adjusted or changed while the bypass drive is running in bypass mode?
07/13/2004Harmonic current distortion data.
07/13/2004The "sleep" function can only be used when PID is enabled. If an analog (0-10VDC or 4-20mA) signal for speed reference is used, is there any way to use "sleep" without enabling PID?
07/13/2004UV1 - Fault Code Description
07/13/2004UV2 - Fault Code Description
07/13/2004UV3 - Fault Code Description
07/13/2004OV - Fault Code Description
07/13/2004OC -- Fault Code Description
07/13/2004GF - Fault Code Description
07/13/2004SC - Fault Code Description
07/13/2004PUF -- Fault Code Description
07/13/2004OL1 -- Fault Code Description
07/13/2004OL2 -- Fault Code Description
07/13/2004OL3 -- Fault Code Description
07/13/2004OL4 -- Fault Code Description
07/13/2004PF - Fault Code Description
07/13/2004RR -- Fault Code Description
07/13/2004RH -- Fault Code Description
07/13/2004OH1 -- Fault Code Description
07/13/2004OPR -- Fault Code Description
07/13/2004CE -- Fault Code Description
07/13/2004EF3 -- Fault Code Description
07/13/2004EF4~8 -- Fault Code Description
07/13/2004EF0 -- Fault Code Description
07/13/2004EF2 -- Fault Code Description
07/13/2004CPF00 -- Fault Code Description
07/13/2004CPF01 -- Fault Code Description
07/13/2004CPF03 -- Fault Code Description
07/13/2004CPF04 -- Fault Code Desciption
07/13/2004UV -- Fault Code Description
07/13/2004OV -- Fault Code Description
07/13/2004OH -- Fault Code Description
07/13/2004OH2 -- Fault Code Description
07/13/2004EF -- Fault Code Description
07/13/2004BB -- Fault Code Description
07/13/2004OPE01 -- Fault Code Description
07/13/2004OPE02 -- Fault Code Description
07/13/2004OPE03 -- Fault Code Description
07/13/2004OPE10 -- Fault Code Description
07/13/2004CALL -- Fault Code Description
02/19/2003Specification of 12 pulse input transformer for GPD505/506- PC5/P5 series AC drive.