Product | Date Posted | Question | |
 | Z1000 Drive |
| |
| 11/29/2011 | Are the Z1000’s ready to ship? |  |
| 11/29/2011 | What documentation ships with the product? |  |
| 11/29/2011 | Where is the Z1000 manufactured? |  |
| 11/29/2011 | What will happen to the E7? |  |
| 11/29/2011 | Are there plans for a 600V Z1000 drive? |  |
| 11/29/2011 | Will the Z1000 be part of the configured drive program? |  |
| 11/29/2011 | Are E7 Options compatible with Z1000? Can Z1000 Options be used with E7? |  |
| 11/29/2011 | What new features does the Z1000 offer beyond those of the E7? |  |
| 11/29/2011 | Is the Z1000 the same physical size as E7? |  |
| 11/29/2011 | What are the Z1000 ratings? |  |
| 11/29/2011 | When should we begin converting existing E7 business to Z1000? |  |
| 11/29/2011 | Will there be a remote keypad option? |  |
| 11/29/2011 | Will the Z1000 improve startup times in the field? |  |
| 11/29/2011 | What tools are available to help customers convert from E7 to Z1000? |  |
| 11/29/2011 | Does the Z1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? |  |
| 11/29/2011 | What DriveWizard program does it use, and is it backwards compatible with E7? |  |
| 11/29/2011 | Has Yaskawa scheduled any Z1000 Factory Training yet? If yes, what are the dates? |  |
| 11/29/2011 | What are the embedded network protocols for the Z1000? |  |
| 11/29/2011 | When will a heatsink through the back solution be available, and what enclosure rating will it be capable of? |  |
| 11/29/2011 | What Z1000 enclosure types are available? |  |
 | VS mini |
| |
| 10/27/2005 | Does installation of an AC Drive near a large capacitor bank (power-factor correction) require special consideration? |  |
| 10/28/2005 | What are the maintenance recommendations for drives that sit on shelves for a couple years without power? Should the drives be powered up from time to time? |  |
| 11/29/2005 | Does Yaskawa manufacture 115VAC single-phase drives for 3 phase motor operation?
|  |
| 07/18/2007 | Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive? |  |
 | VH3 Drive |
| |
| 10/28/2005 | What are the maintenance recommendations for drives that sit on shelves for a couple years without power? Should the drives be powered up from time to time? |  |
 | VG3 VCD703 Drive |
| |
| 10/28/2005 | What are the maintenance recommendations for drives that sit on shelves for a couple years without power? Should the drives be powered up from time to time? |  |
| 07/13/2004 | Why don’t the page numbers in the parameter section of the instruction manual match the page numbers in the body of the manual?
|  |
| 07/13/2004 | The VG3 or VCD703 - Vector Drive uses terminals 30 and 31 as inputs for a motor thermistor. With no thermistor connected, the drive faults immediately. Is it possible to use a motor without a thermistor? |  |
 | VCD723 Drive |
| |
| 10/28/2005 | What are the maintenance recommendations for drives that sit on shelves for a couple years without power? Should the drives be powered up from time to time? |  |
 | V7N Drive |
| |
| 11/28/2005 | What will happen if there is only .5'' clearance from either top or bottom of the drive to an enclosure? |  |
| 10/21/2005 | What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display? |  |
| 10/27/2005 | Can the PID in the V7 Drive be used for positioning? |  |
| 10/11/2004 | Can a Dynamic Braking resistor be installed on a J7 Drive? |  |
| 10/27/2005 | Does installation of an AC Drive near a large capacitor bank (power-factor correction) require special consideration? |  |
| 10/27/2005 | Is a braking resistor internally installed? |  |
| 10/27/2005 | Can a motor with less capacity than the capacity of the V7 Drive be used? |  |
| 07/13/2004 | In some pumping systems the motor speed is normally about 80% of rated motor speed. However, periodic purging of the pumping system requires the pump to go to full speed for a while, then return to normal. How is this done with the V7 Drive? |  |
| 07/13/2004 | Can the speed reference to a V7 Drive be switched 'on the fly' between run and jog? |  |
| 10/27/2005 | Can the operator on the V7 Drive be removed and remotely mounted? |  |
| 10/28/2005 | What are the maintenance recommendations for drives that sit on shelves for a couple years without power? Should the drives be powered up from time to time? |  |
| 07/13/2004 | What is the meaning of CAL or CALL on the keypad display?. |  |
| 10/31/2005 | Can multiple motors be used with a single inverter? |  |
| 03/14/2006 | When dealing with harmonic noise, which is better-- an AC or a DC reactor? |  |
| 07/13/2004 | What parameter sets the maximum output frequency? |  |
| 07/13/2004 | What does it mean that, "motor protection time constant for the electrical termal device is 8 minutes"? |  |
| 11/28/2005 | Do Yaskawa drives have a lock-out prohibiting setting or changing of parameters? |  |
| 03/14/2006 | How can I set this AC drive so my motor can’t run below 20hz? Is it the Frequency min. parameter? |  |
| 07/18/2007 | Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive? |  |
| 06/22/2006 | OH -- Fault Code Description |  |
| 07/13/2004 | What are some counter-measures to reduce harmonics created by AC drives? |  |
| 07/13/2004 | OL3 -- Fault Code Description |  |
| 07/13/2004 | SER - Fault Code Description |  |
| 07/13/2004 | bb -- Fault Code Description |  |
| 07/13/2004 | EF -- Fault Code Description |  |
| 07/13/2004 | STP -- Fault Code Description |  |
| 07/13/2004 | UL3 -- Fault Code Description |  |
| 07/13/2004 | FAN -- Fault Code Description |  |
| 07/13/2004 | UL3 (blinking) -- Fault Code Description |  |
| 07/13/2004 | OC -- Fault Code Description |  |
| 07/13/2004 | UV1 -- Fault Code Description |  |
| 07/13/2004 | UV2 -- Fault Code Description |  |
| 07/13/2004 | OL1 -- Fault Code Description |  |
| 07/13/2004 | OL2 -- Fault Code Description |  |
| 07/13/2004 | OL3 -- Fault Code Description |  |
| 07/13/2004 | EF -- Fault Code Description |  |
| 07/13/2004 | F00 -- Fault Code Description |  |
| 07/13/2004 | F01 -- Fault Code Description |  |
| 07/13/2004 | F04 -- Fault Code Description |  |
| 07/13/2004 | F05 -- Fault Code Description |  |
| 07/13/2004 | F06 -- Fault Code Description |  |
| 07/13/2004 | F07 -- Fault Code Description |  |
| 07/13/2004 | oPA - Fault Code Description |  |
| 07/13/2004 | CE -- Fault Code Description |  |
| 07/13/2004 | STP -- Fault Code Description |  |
| 07/13/2004 | (0ff) -- Fault Code Description |  |
| 11/03/2009 | How do I order touch up paint? |  |
 | V7N-4X Drive |
| |
| 11/03/2009 | How do I order touch up paint? |  |
 | V7CX Package |
| |
| 11/03/2009 | How do I order touch up paint? |  |
 | V7C Package |
| |
| 11/03/2009 | How do I order touch up paint? |  |
 | V74X Drive |
| |
| 01/10/2003 | Can a negative speed reference be used to command the drive to reverse direction when using the Profibus option? |  |
| 10/27/2005 | I am currently using the V7 Drive with a frequency input (terminal RP) and a want to use the J7 Drive in its place. Is this going to work? |  |
| 10/21/2005 | What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display? |  |
| 10/27/2005 | Can the PID in the V7 Drive be used for positioning? |  |
| 10/11/2004 | Can a Dynamic Braking resistor be installed on a J7 Drive? |  |
| 10/27/2005 | Does installation of an AC Drive near a large capacitor bank (power-factor correction) require special consideration? |  |
| 10/27/2005 | What does "with volume" and "without volume" refer to? Some V7 manuals and catalogs use this terminology. |  |
| 10/27/2005 | Can the V7 provide an analog output signal programmed for motor output current? |  |
| 10/27/2005 | Is a braking resistor internally installed? |  |
| 10/27/2005 | Can a motor with less capacity than the capacity of the V7 Drive be used? |  |
| 07/13/2004 | In some pumping systems the motor speed is normally about 80% of rated motor speed. However, periodic purging of the pumping system requires the pump to go to full speed for a while, then return to normal. How is this done with the V7 Drive? |  |
| 07/13/2004 | Can the speed reference to a V7 Drive be switched 'on the fly' between run and jog? |  |
| 07/13/2004 | On the V7 Drive are the Logic inputs and the Logic Common terminal (SC) electrically isolated from the Frequency Reference Common (FC)? |  |
| 07/13/2004 | Does the Modbus port on the V7 Drive need a termination resistor? |  |
| 07/13/2004 | The V7 Drive Jog Reference (S7) command is given. Why doesn't the motor move? |  |
| 10/28/2005 | What are the maintenance recommendations for drives that sit on shelves for a couple years without power? Should the drives be powered up from time to time? |  |
| 07/13/2004 | What is the meaning of CAL or CALL on the keypad display?. |  |
| 10/31/2005 | Can multiple motors be used with a single inverter? |  |
| 03/14/2006 | When dealing with harmonic noise, which is better-- an AC or a DC reactor? |  |
| 07/13/2004 | What parameter sets the maximum output frequency? |  |
| 07/13/2004 | What happens when switching to reverse while the motor is rotating forward (FWD=OFF, REV=ON)? |  |
| 07/13/2004 | Why are the parameters on the digital operator hidden or locked?
|  |
| 07/13/2004 | What does it mean that, "motor protection time constant for the electrical termal device is 8 minutes"? |  |
| 11/28/2005 | Do Yaskawa drives have a lock-out prohibiting setting or changing of parameters? |  |
| 07/13/2004 | Why don’t the page numbers in the parameter section of the instruction manual match the page numbers in the body of the manual?
|  |
| 03/14/2006 | How can I set this AC drive so my motor can’t run below 20hz? Is it the Frequency min. parameter? |  |
| 07/18/2007 | Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive? |  |
| 06/22/2006 | OH -- Fault Code Description |  |
| 07/13/2004 | What are some counter-measures to reduce harmonics created by AC drives? |  |
| 07/13/2004 | OL3 -- Fault Code Description |  |
| 07/13/2004 | SER - Fault Code Description |  |
| 07/13/2004 | bb -- Fault Code Description |  |
| 07/13/2004 | EF -- Fault Code Description |  |
| 07/13/2004 | STP -- Fault Code Description |  |
| 07/13/2004 | UL3 -- Fault Code Description |  |
| 07/13/2004 | FAN -- Fault Code Description |  |
| 07/13/2004 | UL3 (blinking) -- Fault Code Description |  |
| 07/13/2004 | OC -- Fault Code Description |  |
| 07/13/2004 | UV1 -- Fault Code Description |  |
| 07/13/2004 | UV2 -- Fault Code Description |  |
| 07/13/2004 | OL1 -- Fault Code Description |  |
| 07/13/2004 | OL2 -- Fault Code Description |  |
| 07/13/2004 | OL3 -- Fault Code Description |  |
| 07/13/2004 | EF -- Fault Code Description |  |
| 07/13/2004 | F00 -- Fault Code Description |  |
| 07/13/2004 | F01 -- Fault Code Description |  |
| 07/13/2004 | F04 -- Fault Code Description |  |
| 07/13/2004 | F05 -- Fault Code Description |  |
| 07/13/2004 | F06 -- Fault Code Description |  |
| 07/13/2004 | F07 -- Fault Code Description |  |
| 07/13/2004 | oPA - Fault Code Description |  |
| 07/13/2004 | CE -- Fault Code Description |  |
| 07/13/2004 | STP -- Fault Code Description |  |
| 07/13/2004 | (0ff) -- Fault Code Description |  |
| 07/13/2004 | What is required to replace the digital operator on the V7 NEMA 4 drive? What is the replacement part number? |  |
 | V7 Drive |
| |
| 01/10/2003 | Can a negative speed reference be used to command the drive to reverse direction when using the Profibus option? |  |
| 10/27/2005 | I am currently using the V7 Drive with a frequency input (terminal RP) and a want to use the J7 Drive in its place. Is this going to work? |  |
| 11/28/2005 | What will happen if there is only .5'' clearance from either top or bottom of the drive to an enclosure? |  |
| 10/21/2005 | What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display? |  |
| 10/27/2005 | Can the PID in the V7 Drive be used for positioning? |  |
| 10/11/2004 | Can a Dynamic Braking resistor be installed on a J7 Drive? |  |
| 10/27/2005 | Does installation of an AC Drive near a large capacitor bank (power-factor correction) require special consideration? |  |
| 10/27/2005 | What does "with volume" and "without volume" refer to? Some V7 manuals and catalogs use this terminology. |  |
| 10/27/2005 | Can the V7 provide an analog output signal programmed for motor output current? |  |
| 10/27/2005 | Is a braking resistor internally installed? |  |
| 10/27/2005 | Can a motor with less capacity than the capacity of the V7 Drive be used? |  |
| 07/13/2004 | In some pumping systems the motor speed is normally about 80% of rated motor speed. However, periodic purging of the pumping system requires the pump to go to full speed for a while, then return to normal. How is this done with the V7 Drive? |  |
| 07/13/2004 | Can the speed reference to a V7 Drive be switched 'on the fly' between run and jog? |  |
| 07/13/2004 | On the V7 Drive are the Logic inputs and the Logic Common terminal (SC) electrically isolated from the Frequency Reference Common (FC)? |  |
| 07/13/2004 | Does the Modbus port on the V7 Drive need a termination resistor? |  |
| 07/13/2004 | The V7 Drive Jog Reference (S7) command is given. Why doesn't the motor move? |  |
| 10/27/2005 | Can the operator on the V7 Drive be removed and remotely mounted? |  |
| 10/28/2005 | What are the maintenance recommendations for drives that sit on shelves for a couple years without power? Should the drives be powered up from time to time? |  |
| 07/13/2004 | What is the meaning of CAL or CALL on the keypad display?. |  |
| 10/31/2005 | Can multiple motors be used with a single inverter? |  |
| 03/14/2006 | When dealing with harmonic noise, which is better-- an AC or a DC reactor? |  |
| 07/13/2004 | What parameter sets the maximum output frequency? |  |
| 07/13/2004 | What happens when switching to reverse while the motor is rotating forward (FWD=OFF, REV=ON)? |  |
| 07/13/2004 | Why are the parameters on the digital operator hidden or locked?
|  |
| 07/13/2004 | What does it mean that, "motor protection time constant for the electrical termal device is 8 minutes"? |  |
| 11/28/2005 | Do Yaskawa drives have a lock-out prohibiting setting or changing of parameters? |  |
| 07/13/2004 | Why don’t the page numbers in the parameter section of the instruction manual match the page numbers in the body of the manual?
|  |
| 03/14/2006 | How can I set this AC drive so my motor can’t run below 20hz? Is it the Frequency min. parameter? |  |
| 07/18/2007 | Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive? |  |
| 06/22/2006 | OH -- Fault Code Description |  |
| 07/13/2004 | UV -- Fault Code Description |  |
| 07/13/2004 | OV -- Fault Code Description |  |
| 07/13/2004 | OH3 -- Fault Code Description |  |
| 07/13/2004 | CAL -- Fault Code Description |  |
| 07/13/2004 | OPE -- Fault Code Description |  |
| 07/13/2004 | OL3 -- Fault Code Description |  |
| 07/13/2004 | SER - Fault Code Description |  |
| 07/13/2004 | bb -- Fault Code Description |  |
| 07/13/2004 | EF -- Fault Code Description |  |
| 07/13/2004 | STP -- Fault Code Description |  |
| 07/13/2004 | UL3 -- Fault Code Description |  |
| 07/13/2004 | FAN -- Fault Code Description |  |
| 07/13/2004 | UL3 (blinking) -- Fault Code Description |  |
| 07/13/2004 | OC -- Fault Code Description |  |
| 07/13/2004 | UV1 -- Fault Code Description |  |
| 07/13/2004 | UV2 -- Fault Code Description |  |
| 07/13/2004 | OL1 -- Fault Code Description |  |
| 07/13/2004 | OL2 -- Fault Code Description |  |
| 07/13/2004 | OL3 -- Fault Code Description |  |
| 07/13/2004 | EF -- Fault Code Description |  |
| 07/13/2004 | F00 -- Fault Code Description |  |
| 07/13/2004 | F01 -- Fault Code Description |  |
| 07/13/2004 | F04 -- Fault Code Description |  |
| 07/13/2004 | F05 -- Fault Code Description |  |
| 07/13/2004 | F06 -- Fault Code Description |  |
| 07/13/2004 | F07 -- Fault Code Description |  |
| 07/13/2004 | oPA - Fault Code Description |  |
| 07/13/2004 | CE -- Fault Code Description |  |
| 07/13/2004 | STP -- Fault Code Description |  |
| 07/13/2004 | (0ff) -- Fault Code Description |  |
 | V1000 Drive |
| |
| 11/28/2005 | If the drives carrier frequency is changed , is it necessary to re-autotune the drive?
|  |
| 07/27/2007 | What are the differences between V7 and V1000? |  |
| 07/27/2007 | What Control Methods does the V1000 offer? |  |
| 07/27/2007 | Is the design life of the V1000 is twice that of the V7? |  |
| 07/27/2007 | What is the maximum frequency limitation of the pulse input? |  |
| 07/27/2007 | What is the scan rate of the V1000? |  |
| 07/27/2007 | Is the V1000 the same physical size as V7? |  |
| 07/27/2007 | What enclosure types are available? |  |
| 07/27/2007 | Is there a NEMA 4 version planned? |  |
| 07/27/2007 | Are the V1000 network communications full function Modbus or Yaskawa standard? |  |
| 07/27/2007 | Does the V1000 have RoHS compliance? What are RoHS and TUV? |  |
| 07/27/2007 | Does V1000 have UL Listing for single phase? |  |
| 07/27/2007 | What is EN954-1 Safety Category 3? |  |
| 07/27/2007 | Can the V1000 be applied to HVAC applications? |  |
| 07/27/2007 | Will this drive be part of the configured drive program? |  |
| 07/27/2007 | Does the V1000 replace the V7? |  |
| 07/27/2007 | Where is the V1000 manufactured? |  |
| 07/27/2007 | What documentation ships with the product? |  |
| 07/27/2007 | What is pricing of the Communication options? |  |
| 07/27/2007 | Are V7 Options compatible with V1000? Can V1000 Options be used with V7? |  |
| 07/27/2007 | How about the Analog Input Connector Cable? |  |
| 07/27/2007 | Will there be a remote keypad option? If yes what ratings? |  |
| 07/27/2007 | Will DriveWizardTM Plus be backward compatible? |  |
| 07/27/2007 | Do we have a USB cable interface (instead of serial) for hookup to laptops for DriveWizardTM Plus? |  |
| 07/27/2007 | Is the Copy function available with the standard LED keypad? |  |
| 07/27/2007 | Has Yaskawa scheduled any V1000 Factory Training yet? If yes what are the dates? |  |
| 07/27/2007 | How many connections can DWEZ Pro handle? |  |
| 07/27/2007 | When should we begin converting existing V7 business to V1000? |  |
| 07/27/2007 | Is the product ready for shipment? |  |
| 11/03/2009 | How do I order touch up paint? |  |
| 12/21/2010 | After installation of DriveWizard Plus on a Dell PC, the following Windows error is displayed when attempting to launch the application: "The application failed to initialize properly (0xc000007b). Click on OK to terminate the application" |  |
 | V1000-4X Drive |
| |
| 11/28/2005 | If the drives carrier frequency is changed , is it necessary to re-autotune the drive?
|  |
| 06/21/2010 | What are the V1000-4X’s ratings? |  |
| 06/21/2010 | Is the V1000-4X rated for outdoor use? |  |
| 06/21/2010 | Can the LCD Operator be used for programming and maintenance of the V1000-4X? |  |
| 06/21/2010 | Is the V1000 the same physical size as V7? |  |
| 06/21/2010 | Will there be a stainless steel version? |  |
| 06/21/2010 | Is there a shake proof version of the V1000-4X? |  |
| 06/21/2010 | Do the factory-provided grommets meet the UL Type 4X specification? |  |
| 06/21/2010 | What are the operator overlay specs? |  |
| 06/21/2010 | Are the external fans rated NEMA 4X? |  |
| 06/21/2010 | Which ratings have internal or external fans? |  |
| 06/21/2010 | What documentation ships with the product? |  |
| 06/21/2010 | What is the price difference between V74X and V1000-4X? |  |
| 06/21/2010 | Are V74X Options compatible with V1000-4X? |  |
| 06/21/2010 | Can V1000-4X Options be used with V74X? |  |
| 06/21/2010 | Are V1000 Options compatible with V1000-4X? |  |
| 06/21/2010 | Is the Copy function available with the standard LED keypad? |  |
| 06/21/2010 | What about CASE Software? |  |
| 06/21/2010 | When should we begin converting existing V74X business to V1000-4X? |  |
| 06/21/2010 | Is the product ready for shipment? |  |
| 06/21/2010 | Does the V1000-4X meet UL? |  |
| 06/21/2010 | Does the V1000-4X meet IP66? |  |
| 06/21/2010 | Is the V1000-4X corrosion-resistant? |  |
| 06/21/2010 | Does the V1000-4X meet NSF? |  |
| 06/21/2010 | Does the V1000-4X meet BISSC? |  |
| 06/21/2010 | Is the V1000-4X coated with food-grade paint? |  |
| 06/21/2010 | Does the V1000-4x meet NEMA 4X? |  |
 | SS5 Drive |
| |
| 10/28/2005 | What are the maintenance recommendations for drives that sit on shelves for a couple years without power? Should the drives be powered up from time to time? |  |
 | RC5 Converter |
| |
| 10/28/2005 | What are the maintenance recommendations for drives that sit on shelves for a couple years without power? Should the drives be powered up from time to time? |  |
 | R3 Drive |
| |
| 10/28/2005 | What are the maintenance recommendations for drives that sit on shelves for a couple years without power? Should the drives be powered up from time to time? |  |
 | PS5 Drive |
| |
| 10/28/2005 | What are the maintenance recommendations for drives that sit on shelves for a couple years without power? Should the drives be powered up from time to time? |  |
 | P7CR Package |
| |
| 11/03/2009 | How do I order touch up paint? |  |
 | P7C Drive Configured |
| |
| 11/03/2009 | How do I order touch up paint? |  |
 | P7BR Package |
| |
| 11/03/2009 | How do I order touch up paint? |  |
 | P7B Drive Bypass |
| |
| 11/03/2009 | How do I order touch up paint? |  |
 | P7 Drive |
| |
| 11/28/2005 | What will happen if there is only .5'' clearance from either top or bottom of the drive to an enclosure? |  |
| 10/21/2005 | What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display? |  |
| 07/18/2007 | UL3 -- Fault Code Description |  |
| 07/18/2007 | BUS -- Fault Code Description |  |
| 11/16/2009 | CE -- Fault Code Description |  |
| 07/18/2007 | CPF00 -- Fault Code Description |  |
| 07/18/2007 | CPF01 -- Fault Code Description |  |
| 07/18/2007 | CPF02 -- Fault Code Description |  |
| 07/18/2007 | CPF03 -- Fault Code Description |  |
| 07/18/2007 | CPF04 -- Fault Code Description |  |
| 07/18/2007 | CPF05 -- Fault Code Description |  |
| 07/18/2007 | CPF07 -- Fault Code Description |  |
| 07/18/2007 | CPF08 -- Fault Code Description |  |
| 07/18/2007 | CPF09 -- Fault Code Description |  |
| 07/18/2007 | CPF10 -- Fault Code Description |  |
| 07/18/2007 | CPF20 -- Fault Code Description |  |
| 07/18/2007 | CPF21 -- Fault Code Description |  |
| 07/18/2007 | CPF22 -- Fault Code Description |  |