Product | Date Posted | Question | |
 | A1000 Drive |
| |
 | AC Motors |
| |
 | Any AC Drive |
| |
 | Bypass Unit |
| |
 | DC5 Converter |
| |
 | DriveWizard Plus Software |
| |
 | DriveWizard Software |
| |
 | E7 Drive |
| |
 | E7B Drive Bypass |
| |
 | E7BR Package |
| |
 | E7C Drive Configured |
| |
 | E7CR Package |
| |
 | E7E Drive Engineered |
| |
 | E7L Drive Bypass |
| |
 | E7N Narrow Bypass Package |
| |
 | E7S Slim Configured Package |
| |
 | F7 Drive |
| |
 | G3 GPD503 Drive |
| |
 | G5 Drive 600 Volt |
| |
 | G5 GPD515 Drive |
| |
 | G5HHP Drive |
| |
 | G7 Drive |
| |
 | H5 Drive |
| |
 | iQPUMP Controller |
| |
 | J1000 Drive |
| |
| 07/31/2008 | What enclosure types are available? |  |
| 07/31/2008 | What Control Methods does the J1000 offer? |  |
| 07/31/2008 | In Normal Duty mode, is the default carrier frequency higher than 2kHz? |  |
| 07/31/2008 | Does the J1000 have RoHS compliance? What is RoHS? |  |
| 07/31/2008 | When should we begin converting existing J7 business to J1000? |  |
| 07/31/2008 | Are J7 Options compatible with J1000? |  |
| 07/31/2008 | Is the design life of the J1000 twice that of the J7? |  |
| 07/31/2008 | Is the J1000 dual rated? |  |
| 07/31/2008 | Do we have a USB cable interface (instead of serial) for hookup to laptops for DriveWizardTM Plus? |  |
| 07/31/2008 | Does the J1000 replace the J7? |  |
| 07/31/2008 | What are the J1000’s ratings? |  |
| 07/31/2008 | What documentation ships with the product? |  |
| 07/31/2008 | Does J1000 have UL Listing for single phase? |  |
| 07/31/2008 | Where is the J1000 manufactured? |  |
| 07/31/2008 | Is the J1000 the same physical size as J7? |  |
| 07/31/2008 | Do you or will you offer 115V single-phase? |  |
| 07/31/2008 | Will DriveWizardTM Plus be backward compatible? |  |
| 07/31/2008 | What are the differences between J7 and J1000? |  |
| 07/31/2008 | Has Yaskawa scheduled any J1000 Factory Training yet? If yes what are the dates? |  |
| 07/31/2008 | Is the Copy function available with the standard LED keypad? |  |
| 07/31/2008 | What about CASE Software? |  |
| 07/31/2008 | Does the J1000 mount contactor-style, like the J7 did? |  |
| 07/31/2008 | Does the J1000 have DWEZ capability? |  |
| 07/31/2008 | Does the J1000 have dynamic braking capability now? |  |
| 07/31/2008 | Does the J1000 have any network communications capability? |  |
| 08/04/2008 | Does the J1000 have a removable terminal block with parameter copy capability, like the V1000? |  |
| 12/21/2010 | After installation of DriveWizard Plus on a Dell PC, the following Windows error is displayed when attempting to launch the application: "The application failed to initialize properly (0xc000007b). Click on OK to terminate the application" |  |
 | J7 Drive |
| |
 | Network Comms-DeviceNet |
| |
 | Network Comms-Lonworks |
| |
 | Network Comms-Modbus |
| |
 | Network Comms-Profibus |
| |
 | Network Comms - Landis FLN |
| |
 | P5 Drive 600 Volt |
| |
 | P5 GPD506 Drive |
| |
 | P7 Drive |
| |
 | P7B Drive Bypass |
| |
 | P7BR Package |
| |
 | P7C Drive Configured |
| |
 | P7CR Package |
| |
 | PS5 Drive |
| |
 | R3 Drive |
| |
 | RC5 Converter |
| |
 | SS5 Drive |
| |
 | V1000-4X Drive |
| |
 | V1000 Drive |
| |
 | V7 Drive |
| |
 | V74X Drive |
| |
 | V7C Package |
| |
 | V7CX Package |
| |
 | V7N-4X Drive |
| |
 | V7N Drive |
| |
 | VCD723 Drive |
| |
 | VG3 VCD703 Drive |
| |
 | VH3 Drive |
| |
 | VS mini |
| |
 | Z1000 Drive |
| |