| Date Posted | Question |
02/29/2012 | Does the A1000 have a USB cable interface (instead of serial) for direct connection to a computer, and do I need anything else? |
11/01/2010 | What do I do when I receive a "Selected collating sequence not supported by the operating system" error when running DriveWizard 6.2? |
06/08/2007 | What software tools are available to save F7 drive parameter settings to a PC file?
|
06/08/2007 | Can the DriveWizard .PARMS files be viewed without running the DriveWizard program? |
06/08/2007 | The Drive Wizard .PARMS file was edited with another program (ie. Microsoft Word, Notepad) and saved. When reopened with DriveWizard, an error code of "File Error" was displayed on-screen. What is the problem and how can this be corrected? |