Browse FAQ's by Product

Don't see your question? Ask us now.

Next PagePrev PageExpandCollapse
Date PostedQuestion
02/28/2013How do I save and recall parameter settings for User Initialization?
02/28/2013I am using the MOP function on the 7 series drives and on my deceleration; the drive is following the speed pot instead of the deceleration time. Why is that?
09/13/2012How do I order touch up paint?
08/31/2012When reading 42h it does not match U1-03? Using Ethernet or Modbus protocols.
08/02/2012Does BACnet support more than 128 addresses?
07/17/2012How to program HOA for P7 drive?
11/16/2009CE -- Fault Code Description
11/16/2009Should motor cable length be a concern when installing an AC drive?, Is it ok to have a motor 300ft from the drive?
07/18/2007UL3 -- Fault Code Description
07/18/2007BUS -- Fault Code Description
07/18/2007CPF00 -- Fault Code Description
07/18/2007CPF01 -- Fault Code Description
07/18/2007CPF02 -- Fault Code Description
07/18/2007CPF03 -- Fault Code Description
07/18/2007CPF04 -- Fault Code Description
07/18/2007CPF05 -- Fault Code Description
07/18/2007CPF07 -- Fault Code Description
07/18/2007CPF08 -- Fault Code Description
07/18/2007CPF09 -- Fault Code Description
07/18/2007CPF10 -- Fault Code Description
07/18/2007CPF20 -- Fault Code Description
07/18/2007CPF21 -- Fault Code Description
07/18/2007CPF22 -- Fault Code Description
07/18/2007CPF23 -- Fault Code Description
07/18/2007EF0 -- Fault Code Description
07/18/2007EF3 -- Fault Code Description
07/18/2007EF4 -- Fault Code Description
07/18/2007EF5 -- Fault Code Description
07/18/2007EF6 -- Fault Code Description
07/18/2007EF7 -- Fault Code Description
07/18/2007FBL -- Fault Code Description
07/18/2007GF -- Fault Code Description
07/18/2007OC -- Fault Code Description
07/18/2007OH1 -- Fault Code Description
07/18/2007OH3 -- Fault Code Description
07/18/2007OH4 -- Fault Code Description
07/18/2007OL1 -- Fault Code Description
07/18/2007OL2 -- Fault Code Descriptions
07/18/2007OL3 -- Fault Code Description
07/18/2007OPR -- Fault Code Description
07/18/2007OV -- Fault Code Description
07/18/2007PF -- Fault Code Description
07/18/2007PUF -- Fault Code Description
07/18/2007RR -- Fault Code Description
07/18/2007UV1 -- Fault Code Description
07/18/2007UV2 -- Fault Code Description
07/18/2007UV3 -- Fault Code Description
06/08/2007Can multiple motors be used with a single inverter?
03/14/2006When dealing with harmonic noise, which is better-- an AC or a DC reactor?
11/28/2005What will happen if there is only .5'' clearance from either top or bottom of the drive to an enclosure?
10/28/2005What are the maintenance recommendations for drives that sit on shelves for a couple years without power? Should the drives be powered up from time to time?
10/27/2005Does installation of an AC Drive near a large capacitor bank (power-factor correction) require special consideration?
10/21/2005What does it mean when the drive has a RUN command and the STOP light is flashing on the drive display?
07/13/2004Resetting a drive fault.
07/13/2004What are some counter-measures to reduce harmonics created by AC drives?
07/03/2003RH -- Fault Code Description