FAQ: What's the difference between an eLearning Module and Self-guided Video Training?
Breadcrumb
Contact Us
contactUsAction
An eLearning Module (eLM) is a user-friendly, computer-based training lesson that is effective, time efficient, instruction that can be performed anytime or anywhere there is a computer or mobile device. It provides a very specific lesson in a short amount of time (five to twenty minutes).
Self-guided Video Training is a combination of an eLM playlist that guides the lesson, plus the opportunity for the student to connect to a Yaskawa automation product demonstration unit (either a true hardware demo or a virtual simulator). The duration of these self-guided lessons range from three to twenty-five hours, with the student being able to pause the lesson and then return at a later date.
Phone
If you have an urgent request, please call: 1-800-YASKAWA (927-5292) or 1-847-887-7000.Electronically
To contact us electronically, please select your type of request and complete the form.Yaskawa America, Inc. - Drives & Motion Division
2121 Norman Drive South
Waukegan, IL 60085