FAQ: What are the ratings available for the FP605?
Breadcrumb
Contact Us
contactUsAction
Ratings by enclosure type are shown below.
- IP20/UL Type 1: 240 V, 3 to 60 HP; 480 V, 3 to 125 HP
- IP55/UL Type 12: 240 V, 3 to 40 HP; 480 V, 3 to 100 HP
- IP55/UL Type 12 with switch: 240 V, 3 to 40 HP; 480 V, 3 to 75 HP
- IP55/UL Type 12 Backside Flange: 240 V, 75 to 150 HP; 480V, 150 to 600 HP
- An IP55/UL type 12 flange kit is available for all other FP605 models.
- IP20/Protected Chassis: 240 V, 75 to 150 HP; 480 V, 150 to 600 HP
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
Phone
If you have an urgent request, please call: 1-800-YASKAWA (927-5292) or 1-847-887-7000.Electronically
To contact us electronically, please select your type of request and complete the form.Yaskawa America, Inc. - Drives & Motion Division
2121 Norman Drive South
Waukegan, IL 60085