FAQ: What is the difference between JEPMC-W6060 and JZSP-CKI01 cables?
Breadcrumb
Contact Us
contactUsAction
Both cables are 50 pin with 3M connectors at one end and pigtails at the other end, and are interchangable with each other.
JEPMC-W6060-xx cable:
1. This cable is typically selected when specifying MP920 amd MP2x00 System Components, when connecting external I/O to a module. (SVA-01 CN5, DO-01/DI-01/PO-01/CNTR-01 CN1 & CN2 / LIO-05 and LIO-05)
2. "xx" indicates the cable length (05=0.5m, 10=1.0m, 30=3.0m)
3. The wire color code for the cable is attached below (JEPMC-W6060-xx Pinout and Color Code .pdf)
4. The JUSP-WA50P-xx cable may also serve as a substitute cable
JZSP-CKI01-x(A) cable:
1. This cable is typically selected when specifying SGDH, MP940, NS300, NS500, NS600, NS100 cable components.
a. SGDH/NS300/NS500/NS600/NS100: 1CN I/O connector
b. MP940: I/O connector.
2. "x" indicates the cable length (1=1m, 2=2m, 3=3m)
3. "A" indicates the revision level
4. The wire color code for the cable is attached below (JZSP-CKI01-XX.dwg)
5. For wire function on SGDH/NS300/NS500/NS600, see dwg below
6. For wire function on MP940, (See FAQ # MNEN-5CJMPJ)
This same type of cable is available with a D-Sub connector in place of pigtails, click this link for more information on the JZSP-CKI0D cable option.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
Phone
If you have an urgent request, please call: 1-800-YASKAWA (927-5292) or 1-847-887-7000.Electronically
To contact us electronically, please select your type of request and complete the form.Yaskawa America, Inc. - Drives & Motion Division
2121 Norman Drive South
Waukegan, IL 60085