FAQ: What I/O cable options are there for the NS300?
Breadcrumb
Contact Us
contactUsAction
There are three options.
1) Use two pigtail (flying lead) cables:
SGDH (1CN): JZSP-CKI01-XX(A)
NS300 (4CN): CKI-NS300-XX
Note: XX is cable length in meters: Lengths available are 01, 02, or 03 meters.
2) Create cables for both units using two separate connector kits:
SGDH (1CN): JZSP-CKI9
NS300 (4CN): DE9406973
3) Use cable assembly with D-SUB output for a single 3rd party I/O break board. Part number for this option is CKI-NS300D-XX. This cable is configured as a "Y" or "two headed" cable. One leg of the "Y" plugs into the amp's 1CN and the other into the 4CN on the NS300. The two cables combine and terminate on the other end into a single 50 pin D-SUB connector. All 50 pins of the D-SUB are used when combining the I/O (many conductors are not used when the traditional two cable route is chosen). This D-SUB connector allows the customer to specify a 3rd party terminal block of their choice while cutting wiring time in half vs. the pigtail arrangement. For customers who have access to terminal blocks at a volume discount, this option offers substantial cost savings over the JUSP-TA50P. Specify 500 mm, 1m, 2m, or 3m length. For further information on this cable, refer to the CAD DWG or PDF file below. A partial list of suitable terminal blocks is also provided.
Note: XX is cable length in meters: Lengths available are D50 (.5 meter), 01, 02, or 03 meters.
Explanation of Attached Files:
CKI-NS300D-XX.dwg - Autocad Drawing of the "Y split cable"
uwr00285.dwg - Autocad Drawing of the 1CN to pig-tail cable (JZSP-CKI01-1-XX(A))
NS300_IF-Mod_Cab.dwg - Autocad Drawing of the 4CN to pig-tail cable (CKI-NS300-XX)
Suitable 50 pin D-Sub MALE terminal blocks.xls - Alternative terminal block part numbers from Wago, Phoenix, Weidmuller, Amphenol
*Note: Cabling is the same for the NS-300 and NS-500 units.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
Phone
If you have an urgent request, please call: 1-800-YASKAWA (927-5292) or 1-847-887-7000.Electronically
To contact us electronically, please select your type of request and complete the form.Yaskawa America, Inc. - Drives & Motion Division
2121 Norman Drive South
Waukegan, IL 60085