FAQ: What options are available to stop the motor using EtherCAT commands?
Breadcrumb
Contact Us
contactUsAction
First, decide if the drive should be in "Operation Enabled" state or "Switch On Disabled" state after the stop is commanded.
If the drive should be in "Operation Enabled" (servo enabled), then use the Halt command (described below, option A).
If the drive should be in "Switch On Disabled" (servo disabled), then use the Quick Stop command (option B).
Option A:
To use the Halt command:
- First, set up the halt method, in object 605Dh, as "3".
- Second, set the torque limit to maximum for the application.
- Then, issue Halt (bit 8) of the Controlword for the stop.
Note: Higher values for torque limit will produce faster stopping.
Option B:
To use the Quick Stop Command:
- First, set up the stop method, in object 605Ah, as "3".
- Second, set the torque limit to maximum for the application.
- Then, issue the Quick Stop command (with the Controlword) for the stop.
Note: Higher values for torque limit will produce faster stopping.
Another method other than stopping, is to command motion in the opposite direction before commanding Quick Stop or Halt.
Refer to Yaskawa.com FAQ# SRV-76V18C for torque limit options.
SAFETY PRECAUTIONS AND INSTRUCTIONS FOR USE OF FAQ INFORMATION!
Please read and understand the product instruction manual before installing, servicing or operating Yaskawa products. FAQ content and illustrations are provided as technical advice to augment the information in manual, not supersede it. It is not possible to give detailed instructions for all types of installation or support activities. The information described in the FAQs are subject to change without notice to improve the product or FAQ. Yaskawa assumes no responsibility for errors or omissions or damages resulting from the use of the information contained in any FAQ. All warnings, cautions and product instruction for product use must be followed. Installation, operation and maintenance should be carried out by qualified personnel. Failure to observe these and other precautions highlighted in the product manuals will expose the user to high voltages resulting in, serious injury or death. Qualified personnel are defined as individuals who are familiar with the installation, starting, operation and maintenance of Yaskawa products of the type described and have proper qualifications to perform the work.
Phone
If you have an urgent request, please call: 1-800-YASKAWA (927-5292) or 1-847-887-7000.Electronically
To contact us electronically, please select your type of request and complete the form.Yaskawa America, Inc. - Drives & Motion Division
2121 Norman Drive South
Waukegan, IL 60085