Industry News Display

2010-10-11   Control Engineering

Beckhoff Automation TwinCAT Kinematic Transformation software extends TwinCAT's standard machine sequencing and motion control capability to Delta- and SCARA-type robot mechanisms.


By:

Beckhoff Automation has released TwinCAT Kinematic Transformation software, extends TwinCAT's standard machine sequencing and motion control capability to Delta- and SCARA-type robot mechanisms with a Kinematic Transformation option. This eliminates the need for a dedicated robot controller, the associated software and handshaking routines in applications that require a robot to handle part loading/unloading tasks. Since the robot control is in the same controller, the robot movements can be tightly coordinated with non-robotic motion such as conveyors and other moving mechanisms. The PC-based control platform from Beckhoff unites PLC, motion control and robotics all on one multi-tasking hardware and software platform. The software eliminates the separate CPU required for robot control; reduces engineering costs: configuration, parameterization and diagnostics, and provides higher performance and accuracy because of direct interfaces; complex communication between separate CPUs is eliminated.

www.beckhoff.com

Beckhoff Automation

- Also read:

Control Engineering Machine Control Channel

Control algorithm software optimizes solar energy harvesting

Integrated controllers grow in power


- Edited by Renee R. Bassett for Control Engineering, www.controleng.com

View the original article and related content on Control Engineering