News
Yaskawa Releases the iQpump® Micro Intelligent Pump Drive
Dec 15, 2014Waukegan, Ill. The Drives & Motion Division of Yaskawa America, Inc. is pleased to announce the release of the iQpump Micro intelligent pump drive. The iQpump Micro serves as an extension of Yaskawa’s already proven iQpump1000 drive technology, providing simple, reliable, cost-effective microdrive control for variable-torque pump loads through 25 HP.
Yaskawa understands that many light commercial, industrial, agricultural and ground water well systems are looking for a more cost effective simplex and multiplex constant pressure pump control solution without sacrificing what they have come to enjoy from Yaskawa’s iQpump1000 full featured drive. iQpump Micro offers many of the same comprehensive software features and control along with the same programming style as iQpump1000, but in a package that saves cost. iQpump Micro is available in NEMA 1 and NEMA-4X rated models. NEMA 3R Configured Packages are also available.
Yaskawa’s family of iQpump drives offers a wide variety of package options and the most advanced comprehensive pump and motor protection in the industry, while still maintaining ease of setup and diagnostics designed for pump operators and service technicians. Our integrated pump specific software allows for a wide range of pumping applications from constant pressure, flow, geothermal, multiple pump booster systems to wet well lift stations and many others. As process variables change, iQpump automatically adjusts pump operating conditions to meet system demand, while maintaining pump performance and protection. Our goal is to ensure that the pump is operating at the best efficiency point (BEP) on the curve so that the system produces only what is required, saving energy and decreasing life cycle costs.