News
Breadcrumb
News
NewsDisplay
Back
PODCAST: Driving Motors with the Yaskawa U1000
Dec 06, 2021The Yaskawa U1000 Industrial Matrix motor drive uses a direct AC-to-AC, input-to-output power conversion that inherently provides low input harmonics and full 100% regeneration. The result is a design that provides a high level of efficiency, reliability, and easy installation.
Chris Jaszczolt, Matrix Drive Product Manager, describes how the U1000 design functions and the many benefits it provides.
Node: dxpprd01:8080