200VAC SGMGH MOTORS:

Motor Power (standard spec., no brake): B_E-XX(A).dwg
Motor Power (standard spec., w/brake, 0.5 to 5.5kW): B_BE-XX(A).dwg
Motor Brake Cable (7.5kW and up): B7BCE-XX(A).dwg
Encoder Cable (abs. or inc.): JZSP-CMP02-XX(B).dwg
Motor Power (non-standard CE spec, no brake)
	(4.4 kW and less): B_CE-XX(A).dwg
	  (5.5 kW and up): B5CE-XX(A).dwg
Motor Power (non-standard CE spec, w/brake, 0.5 to 5.5 kW): B_BCE-XX(A).dwg


400VAC SGMGH MOTORS:

Motor Power (standard spec.)
	(0.5-11.0 kW): B_E-XX(A) - 400V.dwg
	(15.0 kW): B5E-XX(A) - 400VAC.dwg
Motor Brake Cable (7.5kW and up): B7BCE-XX(A)-400V.dwg
Encoder Cable (abs. or inc.): JZSP-CMP02-XX(B) - 400V.dwg
Motor Power (non-standard CE spec, no brake)
 	(0.5 kW through 11.0 kW): Contact Yakawa for drawing
 	(15kW): B5CE-XX(A) - 400V.dwg