$ EDS Stub File $ This is not an ODVA conformant EDS file for this device. $ This file follows the general EDS file layout, but it only contains $ enough I/O information to allow you to configure communication from $ a scanner to this device. $ You should retrieve an official EDS file from the manufacture of this $ device, and install that EDS file with the EDS Installation wizard, to $ replace this file. [File] DescText = "MP-940D/260IF Machine Controller"; CreateDate = 06-12-00; CreateTime = 16:12:08; ModDate = 06-12-00; ModTime = 16:12:08; Revision = 0.1; [Device] VendCode = 44; $ Vendor Code VendName = "Yaskawa Electric America, Inc."; ProdType = 12; $ Product Type ProdTypeStr = "Communications Adapter"; ProdCode = 16; $ Product Code MajRev = 1; $ Major Rev MinRev = 1; $ Minor Rev ProdName = "MP940D/260IF"; Catalog = "JEPMC-MC410"; [IO_Info] Default = 0x0001; PollInfo = 0x0001, 1, 1; Input1 = 16; Output1 = 16;