"March 6, 1998" "Ohio Machine Tool Co" "Demo application (Linear)" "Stan 'the man' CampbellYES" "1. This is a note pad. You can include special information about the application and it becomes a permanent part of the application file. 2. This application is a Demo program for a ball screw drive. 3. The ball screw is 40 mm dia; 3000 mm long; entered in Shafts screen. 4. The ball screw lead is 10 mm; entered in linear screen. 4. Weight is 2000 lb. Thrust is 250 lb; entered in linear screen. 5. Transmission is timing belt. Ratio = 2.8 to 1; Pulley J calculated in Shafts screen. This is the last line of the Notes. It is the last line of the print out." "2000" "0.15" "10" "" "250" "90" 0 2 0 0 0 #TRUE# "" " " "" " " 0 0 0 "ball screw" "40" "0" "3000" " mm" "2" " steel" "0" "1" "1" "" "" "" "" "" "0" "" "0" "" "" "" "" "" "" "" "0" "" "0" "" "" " " " " " " " " "" "" "" "" " " " " " " " " " " " " "" "" "" "" " " " " " " " " " " " " "" "" "" "" " " " " " " " " " " " " "" "" "" "" " " " " "driveR pulley" "2.5" "0" "1" " in" "0" " steel" "0" "1" "0" "driveN pulley" "7.0" "0" "1" " in" "0" " steel" "0" "2.8" "0" "" "" "" "" "" "0" "" "0" "" "" "" "" "" "" "" "0" "" "0" "" "" " " " " " " " " "" "" " " "" " " " " 0 0 0 0 0 "2.8" "0.02486" "90" "1.0" "0.0" "100" "1.0" "0.0" "100" 0 0 0 0 " " "6" " " 0 0 0 0 "" "" "" "" "1" 0 0 0 0 #TRUE# "accel" "100" "2" "400" "6.6667" "1" 1 "traverse" "100" "1" "400" "6.6667" "1" 1 "decel" "100" "2" "100" "8.3333" "1" 1 "push/pull" "100" "4" "100" "6.6667" "1" 1 "decel" "100" "2" "0" "1.6667" "1" 1 "stopped" "100" "1" "0" "0.0000" "1" 1 "" "" "" "" "" "" 1 " " "" "" "" "" "" 1 " " "" "" "" "" "" 1 " " "" "" "" "" "" 1 " " "" "" "" "" "" 1 "" "" "" "" "" "" 1 0 0 1 0 0 0 "7" "SGMAH 08A" "SGDH 08A" "6905" "63.37" "21.15" "63.37" "21.15" "13.28" "13.28" "3500" "3000" "5000" "0.0001694" "0" "0" "100"