![]() |
Yaskawa Solectria Solar at RE+ As one of your only domestic inverter options, Yaskawa Solectria Solar is excited to share with you why we are the best choice for your next solar project. Our SOLECTRIA® XGI 1500 inverters are made in the USA and qualify as domestic content for the 10% Bonus Credit, helping our customers save millions of dollars on their solar projects. Visit Yaskawa Solectria Solar at Booth 925, Sands Level 2 to speak with one of our solar industry experts to learn how to earn domestic content bonus credit with SOLECTRIA® XGI 1500 Inverters and accessories. |
Proud to Say, Made in the USA
All of SOLECTRIA® XGI three-phase commercial and utility inverters are made in the USA with global
components at the Yaskawa America factory in Buffalo Grove, IL and are the only PV inverters
designed and manufactured in the USA. Meeting the Federal Acquisition Regulations (FAR)
definitions of a Commercial Off-The-Shelf (COTS) item, this also qualifies our SOLECTRIA® inverters as
domestic end products, compliant with the Buy American Act (BAA). Furthermore, SOLECTRIA® XGI
inverters enable our customers to qualify for the Domestic Content Bonus Credit under the new
Inflation Reduction Act (IRA) provisions.
Download Brochure
Learn with Yaskawa Training
Experience the difference between book smart and factory smart with Yaskawa’s Technical Training Services. Our in-person classes are available for you to actively participate and interact with our knowledgeable instructors and learn more about our PV inverter products. Solectria’s hands-on troubleshooting training for our XGI 1500 inverters is designed to give attendees the knowledge and skills to maximize inverter performance and uptime in the field.
Learn More
First Solar Partnership
Yaskawa Solectria Solar partnered with US-based First Solar, Inc., the global leader in thin film solar technology and America’s largest solar manufacturer, to develop a new version of the SOLECTRIA® XGI 1500-250 utility-scale string inverter.
Read More
Secure and Reliable Inverters - Current and Future
Hosted by SEIA, there will be an open forum panel to discuss current emerging trends in reliability and security of Inverters as key component in solar energy deployment. Yaskawa Solectria Solar’s Emily Hwang will be participating in this event, which serves as a valuable opportunity for your organization to learn and network with other Inverter manufacturers.
Please note you must register to participate in this event.
Date: Wednesday, Sept 13, 2023
Time: 2:30 - 4:30 PM MST
Location: Lido 3101 B

American made utility scale and commercial string inverters with high reliability, easy installation and maintenance.
Commercial PV String Inverters
Utility-Scale PV Inverters
Energy Storage Systems
String Combiners
Download Literature
Press Release: Made in the USA
It is so fantastic to say, SOLECTRIA® XGI 1500 Inverters are made in the USA!
Stop by the booth to learn more and pick up your very own Yaskawa Solectria Solar fan*!
*Limited Supply Available

Be in the Know for Show Info!
Dates and Times:
Tues, Sept 12: 10am - 6pm PST
Wed, Sept 13: 9am - 6pm PST
Fri, Sept 14: 9am - 2pm PST
Location:
The Venetian Convention and Expo Ctr
Las Vegas, NV
Visit Yaskawa Solectria Solar.
Booth # 925 Sands Level 2