Application Success Story for Sigma-5 used in a web tension control application. The web processing is performed on a steel web that is to be used in solar panel production, and is unwound/wound and inspected by the system presented here. A Galil motion controller controls all three axes in step/direction mode which puts the Sigma-5 in position mode taking advantage of the adaptive tuning, quick setup, and stellar performance, thus beating out the competition.
Application Success Story for Sigma-5 used in a high performance RFID in-lay application. The results doubled production capabilities and simplified startup by reducing tuning time - beating competition. The upper controller was from the customer so +/-10VDC analog speed reference was used.
Application Success Story for Sigma-5 used in plasma cutting application. The key here was to meet European Safety standards and maintain performance. The customer's upper controller was used with +/-10VDC analog speed interface to Sigma-5 amplifiers. The following safety standards were achieved: EN 954-1 Category 3, EN 60204-1 Stop Category 0, IEC61800-5-2 Safe Torque (STO), IEC61508-1 to 4:2000 SIL2
Application Success Story for Sigma-5 used in semiconductor chip die-bonding application. Short positioning time and settling time is critical in a quick point-to-point application like die-bonding. Accuracy and speed are often balanced, but with Sigma-5, improvements in both areas are achieved - surpassing competition. Customer's upper controller was used with step/direction interface to the Sigma-5 amplifiers.
Application Success Story for Sigma-5 used in a metal stamping application. The MP2200 controls this direct drive motor to accurately position a metal plate to be notched out in sequence. The key to this application was to reduce cycle time of the part by increasing positioning performance and reducing settling time. The Sigma-5 made this possible even with changing loads from 2:1 to 18:1 load to motor inertia ratio!! Setup time for tuning to achieve this performance was only 30 minutes from out-of-box.
Rev Number:
2
Language:
English
Product Group:
Servo Products
Product Line:
SGMCS Direct Drive, SGDV MECHATROLINK-II, Network-Comm-MECHATROLINK-II, Network-Comm-Options
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.