This foldout Quick Setup Procedure is packaged with the option. It contains the necessary pictorial instructions on how to install the option card. The document also contains links to additional resources for option programming.
Rev Number:
B<1>
Language:
English
Product Group:
Inverter Drives
Product Line:
Network Comms-EtherNet-IP, Network Comms-Modbus TCP-IP, Network Communications Options, 1000 Series EtherNet-IP, 1000 Series Modbus TCP-IP, Network Comms-Multi-Protocol EtherNet, Network Comms-EtherCAT, 1000 Series BACnet, Network Comms-BACnet
Doc Type:
Manuals - User Guides
Doc SubType:
Installation Guides, User Manual, Hardware Manuals, Quick Reference Guide
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA800 drive models 2004 to 2042 and 4002 to 4023.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA800 drive models 2056, 4031, and 4038.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA800 drive models 2070, 2082, 4044, and 4060.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA800 drive models 2110 and 4075.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA800 drive models 2138, 4089, 4103, and T103.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA800 drive models 2169, 2211, 4140, and 4168.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA500 drive models B001 to B004, 2001 to 2006.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA500 drive models B006 and B010, 2010 to 2012, and 4001 to 4009.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA500 drive models B012, 2021, and 4012.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA500 drive model B018.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA500 drive models 2030 and 2042, and 4018 and 4023.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA500 drive models 2056, 4031, and 4038.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA500 drive models 2070 and 2082.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for GA500 drive models 4044 and 4060.
This template is packaged with the product. It is designed to be used as a guide for mounting the drive on a wall or in an enclosure. In 1:1 scale, it shows the drive dimensions, clearances, and the location and size of holes for mounting. This template is applicable for drive catalog codes xx6xx2011xTx, xx6xx2017xTx, and xx6xx4005xTx to xx6xx4014xTx.
This manual gives instructions about how to change an open-chassis type (IP20) drive to an enclosed wall-mounted type (UL Type 1) drive and how to install the drive outside the enclosure panel as an enclosed wall-mounted type drive.
This manual gives instructions about how to use the attachments in the kit to do an external heatsink installation on drives that do not have mounting brackets on the heatsink. This manual also gives instructions about how to use the mounting brackets supplied with the drive to do an external heatsink installation.
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.