Attached are a series of manuals for each function block used in the MP2000 series controller family. Each Function Block is described in detail in a single file containing the following information: Specific function block summary, operation and behavioral notes, revision information, input and output description and mapping, block fault conditions, internal working registers, and signal timing diagrams. Note: See additional links below for Additional Function Block Detail Users Manuals.
The objective of this code called CAM Kernel is to output two register values that can be used for CAM motion. One register is the absolute position of the CAM based on the master cycle. The other is the delta scan of the absolute position. Note this sample application code was authored on MP2300.
This document contains information about the MP2300 Basic Module ONLY. For information regarding the MP2300 Motion Module, refer to YEA-SIEPC88070016 (MP2200/MP2300 Machine Controller Motion Module User's Manual) SIEPC88070003 and YEA-SIEPC88070016 combine to replace YEA-SIEPC88070003C.
MP2000 Series Machine Controller Communication Module User's Manual: Model: JAPMC-MC23xx. This manual should be used to to construct the communication system and network with the MP2000 Series Machine Controller.
This manual describes the system configuration, the startup procedure, and all of the parameters for everycontroller when combining the MP900 series or MP2000 series of machine controllers with linear servomotors. Please read this manual to ensure correct usage of the Linear Servomotor System.
The MP2200 is a Machine Controller that can be greatly expanded by mounting up to nine Optional Modules per rack and connecting up to four racks. The CPU Module for the MP2200 achieves a high-speed motion control cycle of 0.5ms and can control up to 256 axes. Please read this manual to ensure correct usage of the MP2200 system and apply to your manufacturing system for control. NOTE: For information regarding the MP2200 Motion Module, refer to YEA-SIEPC88070016 (MP2200/MP2300 Machine Controller Motion Module User's Manual). SIEPC88070014 and YEA-SIEPC88070016 combine to replace YEA-SIEPC88070014C.
AI-01 and AO-01 indicates the analog input module and the analog output module for the MP2000 series MachineController. Please read this manual to ensure correct usage of the AI-01 and AO-01.
PO-01 indicates the Pulse Output Motion Module for the MP2000 series Machine Controllers. Please read this manual to ensure correct usage of the PO-01.
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.