This Excel spreadsheet allows the user to calculate the inertia for a typical rotary table application. SigmaSize is not capable of modeling this type of application, so instead this tool can be used to calculate the table inertia, which can then be plugged into SigmaSize ("Special" tab, "Other Rotating Inertia" entry). The utility allows for both round and rectangular cutouts on the table, as well as both point masses and rectangular masses.
Language:
English
Product Group:
Servo Products
Product Line:
SGDH Sigma II, SGMBH Sigma II, SGMCS Direct Drive, SGMPH Sigma II
JunmaWin for SJDEP-OY is a software tool for setup of Yaskawa JUNMA series SERVOPACKs. This product provides features and functions that perform connections, test runs, and tuning.
After saving, open the zip file and extract all files to a location on your PC. Then open setup.exe from that location. Please read the Release Notes prior to installation.
Rev Number:
5,75
Language:
English
Product Group:
Servo Products
Product Line:
SGDA, SGDB, SGDF Sigma Mini, SGDH Sigma II, SGDS, SGLF Series, SGLG Series, SGLT Series, SGM, SGMAH Sigma II, SGMAV Sigma-5, SGMB, SGMBH Sigma II, SGMCS Direct Drive, SGMG, SGMGH Sigma II, SGMGV Sigma-5, SGMJV Sigma-5, SGMM Sigma Mini, SGMP, SGMPH Sigma II, SGMS, SGMSH Sigma II, SGMSV Sigma-5, SGMUH Sigma II, SGT Sigma Trac, STF Sigma Trac, SigmaWin Plus Software, SigmaWin100-200 Software, SGDV Analog, SGDV EtherCAT, SGDV Indexer, SGDV MECHATROLINK-II, SGDV MECHATROLINK-III, SGDV MP2600iec, SGM7E Direct Drive
This spreadsheet calculates the analog input Gain & Bias parameters to match the response to about any transducer output within range. This is useful for eliminating the need for inverse PID when using A1000 or V1000 with reverse operating transducers or converting a voltage input to 4-20mA. Note: erminals are always designated as A1, A2, A3 even on G5 and G5HHP.
The YASKAWA VFD Schedule Builder PC tool for Microsoft Windows makes quick work of VFD equipment schedules by exporting VFD selections directly to Excel. The tool is designed for engineers who work with construction drawings when specifying Yaskawa VFDs. Adding YASKAWA VFD models and specifications to construction drawings couldn’t be easier. The tool supports YASKAWA HV600 and Z1000U series HVAC AC drives. The tool requires an activation key issued by Yaskawa.
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.