Drawing provides overall dimensions, details for mounting, conduit entry specifications and airflow clearance. Drawing is to scale in pdf and DWG formats
Drawing provides overall dimensions, details for mounting, conduit entry specifications and airflow clearance. Drawing is to scale in pdf and DWG formats
Drawing provides overall dimensions, details for mounting, conduit entry specifications and airflow clearance. Drawing is to scale in pdf and DWG formats
Drawing provides overall dimensions, details for mounting, conduit entry specifications and airflow clearance. Drawing is to scale in pdf and DWG formats
Schematic Diagram in PDF format for the following models with Lightning Protection (Option P2): 240V Models - Q1M3A006, Q1M3A010, Q1M3A012; 480V Models - Q1M3B002, Q1M3B004, Q1M3B005, Q1M3B007, Q1M3B009
Schematic Diagram in PDF format for the following models with Lightning Protection (Option P2): 240V Models - Q1M3A020, Q1M3A030, Q1M3A040, Q1M3A056, Q1M3A069; 480V Models - Q1M3B011, Q1M3B018, Q1M3B023, Q1M3B031, Q1M3B038
Schematic Diagram in PDF format for the following models without Lightning Protection (Option P2): 240V Models - Q1M3A006, Q1M3A010, Q1M3A012; 480V Models - Q1M3B002, Q1M3B004, Q1M3B005, Q1M3B007, Q1M3B009
Schematic Diagram in PDF format for the following models without Lightning Protection (Option P2): 240V Models - Q1M3A020, Q1M3A030, Q1M3A040, Q1M3A056, Q1M3A069; 480V Models - Q1M3B011, Q1M3B018, Q1M3B023, Q1M3B031, Q1M3B038
Schematic Diagram in PDF format for the following models without Lightning Protection (Option P2): 240V Models - Q1M3H006, Q1M3H010, Q1M3H012 (this model without Options PH or PR)
Schematic Diagram in PDF format for the following models without Lightning Protection (Option P2): 240V Models - Q1M3H012 (this model with Options PH or PR), Q1M3H018
This manual provides detailed information on parameter settings, drive functions, and fault diagnostics. Use this manual to expand drive functionality and to take advantage of higher performance features.
Rev Number:
B<2>
Language:
English
Product Group:
Inverter Drives
Product Line:
iQpump Micro, iQpump Micro Configured, 1000 Series Modbus RTU
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.