Precautions on wiring of motor holding brake circuit. Incorrect wiring or application of abnormal voltage to servo amplifier's /BK output may cause damages and/or create an an safe situation especially with vertical applications.
Detailed procedures for Web Server and MotionWorks IEC, covering startup, maintenance, troubleshooting & analysis procedures. Also contains procedures for using Modbus, User Libraries, and OPC Server
This supplemental document provides input current capacities for the 100v, 200v, and 400v Sigma-5 servopacks so that integration engineers can properly size the electrical components needed in the control cabinet. Rated currents and in-rush currents are provided for both the main circuit and the control circuit.
This manual describes procedures required for installation, wiring, and connecting Sigma-5 Series servo drives, including a JOG operation for servomotors not connected to machinery. Be sure to refer to this manual and perform setup operations correctly. 124 pages.
This manual describes information required for designing and maintaining Sigma-5 Series Servo Amplifiers. Be sure to refer to this manual to perform design and maintenance correctly. 324 pages.
This manual describes information required for designing and maintaining Sigma-5 Series Servo Amplifiers. Be sure to refer to this manual to perform design and maintenance correctly. 324 pages.
This document provides dimensional details about mounting the Sigma-5 series servo amplifier in place of the Sigma-2, Sigma-3 or Legend series servo amplifier. Amplifier mounting adapter plates are available for this purpose (part numbers shown in the attached document). In many cases, Sigma-2, Sigma-3 and Legend series servo amplifiers are not dimensionally compatible with Sigma-5 series servo amplifiers. See dimensional comparisons in the attached document.
The Linear Flying Shear Application Solution Package (ASP) offers an easy way to implement linear flying shear applications. This solution package was designed for machines that process products spaced at fixed intervals and machines that must make dynamic corrections based on product registration marks. The Linear Flying Shear ASP can be used as a template on which the user can complete the application, or the ASP can be added as a user library into an existing project. The Linear Flying Shear ASP focuses only on the core motion features required to operate a flying shear and does not include other functionality such as servo enable, homing, manual modes, alarm handling, etc. The user is responsible for incorporating other basic logic functionality required for the complete application.
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.