This technical manual is applicable to A1000 U-spec. 200 V, 400 V, and 600 V class drives. This manual provides detailed information on parameter settings, drive functions, and MEMOBUS/Modbus specifications. Use the A1000 technical manual to expand drive functionality and to take advantage of higher performance features.
Rev Number:
H<7>
Language:
English
Product Group:
Inverter Drives
Product Line:
A1000 Drive, 1000 Series Modbus RTU, A1000 Configured
This manual is applicable to A1000 U-spec. 200 V, 400 V, and 600 V class drives. This manual provides detailed information on parameter settings, drive functions, and MEMOBUS/Modbus specifications. Use this manual to expand drive functionality and to take advantage of higher performance features. NOTE: TOEPYEASUP03 is a supplement to SIFPC71061641 that includes information on Compliance to standards, branch circuit protection, drive derating data, and flange type enclosures.
This manual is applicable to A1000 U-spec. 200 V, 400 V, and 600 V class drives. This manual provides detailed information on parameter settings, drive functions, and MEMOBUS/Modbus specifications. Use this manual to expand drive functionality and to take advantage of higher performance features. NOTE: TOEPYEASUP03 is a supplement to SIPPC71061641 that includes information on Compliance to standards, branch circuit protection, drive derating data, and flange type enclosures.
This manual is applicable to A1000 U-spec. 200 V, 400 V, and 600 V class drives. This manual provides detailed information on parameter settings, drive functions, and MEMOBUS/Modbus specifications. Use this manual to expand drive functionality and to take advantage of higher performance features.
This supplement to the standard A1000 Quick Start and Technical Manuals describes custom software designed for high frequency motor applications. The drive's maximum output frequency can be set up to 1000 Hz. Non-applicable drive functions are deleted in order to optimize CPU processing time for this software.
Technical manual for A1000 Output Voltage PID custom software, This software provides the capability of controlling drive output voltage independent of frequency. The features of this custom software are typically applied as part of a system that conditions line power of varying frequencies and voltages to a specified frequency and voltage to operate connected equipment.
Technical Manual for the OV Suppression Custom Software. The Overvoltage Suppression (OV Suppression) feature minimizes the chance of Overvoltage trips and the need fordynamic braking for eccentric load applications by controlling the amount of regenerative energy during overhaulingconditions. This firmware is not available as factory installed on A1000 and therefore offered free of charge fordownload.
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.